LMK00101
(ACTIVE) Ultra-low Jitter LVCMOS Fanout Buffer/Level Translator with Universal Input

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LMK00101SQ/NOPB ACTIVE -40 to 85 2.20 | 1ku WQFN (RTV) | 32 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LMK00101SQE/NOPB ACTIVE -40 to 85 2.20 | 1ku WQFN (RTV) | 32 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LMK00101SQX/NOPB ACTIVE -40 to 85 2.20 | 1ku WQFN (RTV) | 32 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
CDCLVC1310   Universal input, 10 output low impedance LVCMOS Buffer   NON-PLL BUFFERS - SINGLE ENDED(NP)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Universal input, 10 output low impedance LVCMOS Buffer  
CDCVF2310   High Performance 1:10 Clock Buffer for General Purpose Applications   NON-PLL BUFFERS - SINGLE ENDED(NP)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  High Performance 1:10 Clock Buffer for General Purpose Applications  
CDCM61001   1:1 Ultra Low Jitter Crystal-In Clock Generator   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Clock Generator  
LMK03806   Ultra-low jitter clock generator with 14 outputs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Clock Generator  
CDCE62002   Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Clock Generator  
LMK04800   Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT    Clock Generator/Jitter Cleaner  

Technical Documents

Datasheet (1)

User Guides (1)

Title Type Size (KB) Date Views
PDF 815 21 Mar 2012 314

Models (1)

Title Category Type Size (KB) Date Views
LMK00101 IBIS Model IBIS Model ZIP 76 KB 20 Mar 2012 102 views

Design Kits & Evaluation Modules (1)

Name Part# Type
LMK00101 Ultra-low Jitter LVCMOS Fanout Buffer/Level Translator with Universal Input LMK00101BEVAL Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here
SupplyFrame