Datasheet
- LMK00301 3-GHz, 10-Output Differential Clock Buffer / Level Translator (Rev. G)
(PDF , 2341 KB) 03 May 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMK00301SQ/NOPB | ACTIVE | -40 to 85 | 5.25 | 1ku | WQFN (RHS) | 48 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | LMK00301SQE/NOPB | ACTIVE | -40 to 85 | 5.25 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMK00301SQX/NOPB | ACTIVE | -40 to 85 | 5.25 | 1ku | WQFN (RHS) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | Programmable Clocks - Pin Programmable | Clock Generator |
| LMK03806 | Ultra-low jitter clock generator with 14 outputs | Clock Generators - Ultra-Low Jitter <300fsec-RMS | Low-Jitter Clock Generator, XTAL/XO Reference, 14 Programmable Outputs |
| CDCE62002 | Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs | Clock Generators - Low Jitter <1psec RMS | Clock Generator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2341 | 03 May 2013 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMK00301 IBIS Model (Rev. A) | IBIS Model | ZIP | 115 KB | 13 Mar 2012 | 422 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMK00301 Evaluation Board | LMK00301EVAL | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Clock Design Tool - Loop Filter & Device Configuration + Simulation | CLOCKDESIGNTOOL | Software |
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: Force a Clock Monitor Failure
This video highlights the clock monitoring circuitry integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Board Layout Guidelines for Centralized Clocking Architecture
Centralizing clocking helps reduce components and simplifies design. Learn topology best practices using layout guidelines. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 