Datasheet
- LMK00304 3-GHz 4-Output Differential Clock Buffer/Level Translator (Rev. D)
(PDF , 2354 KB) 17 Feb 2013 - View All Technical Documents
Related End Equipment
- AV Receiver
- Blu-ray Player and Home Theater
- CT Scanner
- Camera: Surveillance IP Network
- Ethernet Switch
- High-Speed Data Acquisition and Generation
- MRI: Magnetic Resonance Imaging
- Optical Networking: EPON
- Point-to-Point Microwave Backhaul
- Software Defined Radio (SDR)
- Telecom Base Band Unit
- Telecom Tower: Remote Radio Unit (RRU)
- Video Analytics Server
- Video Broadcasting & Infrastructure: Scalable Platform
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Video Communications System
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
- Wireless Repeater
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMK00304SQ/NOPB | ACTIVE | -40 to 85 | 2.65 | 1ku | WQFN (RTV) | 32 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | LMK00304SQE/NOPB | ACTIVE | -40 to 85 | 2.65 | 1ku | WQFN (RTV) | 32 | View | 250 | SMALL T&R | 686 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMK00304SQX/NOPB | ACTIVE | -40 to 85 | 2.65 | 1ku | WQFN (RTV) | 32 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Clock Generator |
| LMK03806 | Ultra-low jitter clock generator with 14 outputs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Low-Jitter Clock Generator, XTAL/XO Reference, 14 Programmable Outputs |
| CDCE62002 | Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Clock Generator |
| LMK04800 | Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Clock Generator/Jitter Cleaner |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2354 | 17 Feb 2013 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMK00304 IBIS Model | IBIS Model | ZIP | 100 KB | 13 Mar 2012 | 189 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMK00304 Evaluation Board | LMK00304EVM | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Clock Design Tool - Loop Filter & Device Configuration + Simulation | CLOCKDESIGNTOOL | Software |
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 