LMK00308
(ACTIVE) 3.1-GHz Differential Clock Buffer/Level Translator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMK00308SQ/NOPB ACTIVE -40 to 85 2.85 | 1ku WQFN (RTA) | 40 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LMK00308SQE/NOPB ACTIVE -40 to 85 2.85 | 1ku WQFN (RTA) | 40 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMK00308SQX/NOPB ACTIVE -40 to 85 2.85 | 1ku WQFN (RTA) | 40 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
CDCM61001   1:1 Ultra Low Jitter Crystal-In Clock Generator   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Clock Generator  
LMK03806   Ultra-low jitter clock generator with 14 outputs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Low-Jitter Clock Generator, XTAL/XO Reference, 14 Programmable Outputs  
CDCE62002   Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Clock Generator  
LMK04800   Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT    Clock Generator/Jitter Cleaner  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2317 21 Mar 2013

User Guides (1)

Title Type Size (KB) Date Views
PDF 2411 06 Mar 2012 422

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
LMK00308 IBIS Model IBIS Model ZIP 107 KB 13 Mar 2012 147 views

Design Kits & Evaluation Modules (1)

Name Part# Type
LMK00308 Evaluation Board LMK00308EVM Evaluation Modules & Boards

Software (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here
SupplyFrame