Datasheet
- LMK03000 Family Precision Clock Conditioner with Integrated VCO (Rev. O)
(PDF , 1147 KB) 15 Mar 2013 - View All Technical Documents
Device Uses
- Data Converter Clocking
- Networking, SONET/SDH, DSLAM
- Wireless Infrastructure
- Medical
- Test and Measurement
- Military / Aerospace
| WEBENCH® Clock Tree Builder - LMK03001 |
![]() Enlarge
|
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMK03001CISQ/NOPB | ACTIVE | -40 to 85 | 10.90 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMK03001CISQX/NOPB | ACTIVE | -40 to 85 | 10.90 | 1ku | WQFN (RHS) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMK03001DISQ/NOPB | ACTIVE | -40 to 85 | 7.13 | 1ku | WQFN (RHS) | 48 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMK03001DISQE/NOPB | ACTIVE | -40 to 85 | 7.13 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | 250 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMK03001DISQX/NOPB | ACTIVE | -40 to 85 | 7.13 | 1ku | WQFN (RHS) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMK03001ISQ/NOPB | ACTIVE | -40 to 85 | 10.00 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | 466 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMK03001ISQX/NOPB | ACTIVE | -40 to 85 | 10.00 | 1ku | WQFN (RHS) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMK01000 | 1.6 GHz High Performance Clock Buffer, Divider, and Distributor | NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP) | Distribution, Divide, And Delay Only |
| LMK02000 | Precision Clock Distributor with Integrated PLL | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Includes PLL For Use With External VCO/VCXO. |
| LMK03200 | Precision 0-Delay Clock Conditioner with Integrated VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | 0-delay Outputs With PLL+VCO For Jitter Cleaning And Clock Generation |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1147 | 15 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1183 | 26 Apr 2013 | 1,174 | |||
| 193 | 26 Apr 2013 | 574 | |||
| 173 | 26 Apr 2013 | 875 | |||
| 545 | 13 Sep 2007 | 669 | |||
| 680 | 02 Aug 2007 | 954 |
Tools & Software
Circuit Design & Simulation
| WEBENCH® Clock Tree Builder - LMK03001 |
![]() Enlarge
|
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMK03001 IBIS Model | IBIS Model | ZIP | 35 KB | 16 Jan 2012 | 75 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Precision Clock Conditioner with Integrated VCO (1470 - 1570 MHz) | LMK03001CEVAL | Evaluation Modules & Boards |
| USB Interface Board for use with LMK and LMX Evaluation EVMs | USB2UWIRE-IFACE | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Clock Design Tool - Loop Filter & Device Configuration + Simulation | CLOCKDESIGNTOOL | Software |
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 
