LMK03318 Ultra-Low Jitter Clock Generator Family With Single PLL | TI.com

LMK03318 (ACTIVE)

Ultra-Low Jitter Clock Generator Family With Single PLL

 

Description

The LMK03318 device is an ultra-low-noise PLLATINUM™ clock generator with one fractional-N frequency synthesizer with integrated VCO, flexible clock distribution and fanout, and pin-selectable configuration states stored in on-chip EEPROM. The device can generate multiple clocks for various multi-gigabit serial interfaces and digital devices, thus reducing BOM cost and board area and improving reliability by replacing multiple oscillators and clock distribution devices. The ultra-low jitter reduces bit-error rate (BER) in high-speed serial links.

For the PLL, a differential clock, a single-ended clock, or a crystal input can be selected as the reference clock. The selected reference input can be used to lock the VCO frequency at an integer or fractional multiple of the reference input frequency. The VCO frequency can be tuned between 4.8 GHz and 5.4 GHz. The PLL offers the flexibility to select a predefined or user-defined loop bandwidth, depending on the needs of the application. The PLL has a post-divider that can be selected between divide-by 2, 3, 4, 5, 6, 7, or 8.

All the output channels can select the divided-down VCO clock from the PLL as the source for the output divider to set the final output frequency. Some output channels can also independently select the reference input for the PLL as an alternative source to be bypassed to the corresponding output buffers. The 8-bit output dividers support a divide range of 1 to 256 (even or odd), output frequencies up to 1 GHz, and output phase synchronization capability.

All output pairs are ground-referenced CML drivers with programmable swing that can be interfaced to LVDS, LVPECL, or CML receivers with AC coupling. All output pairs can also be independently configured as HCSL outputs or 2 × 1.8-V LVCMOS outputs. The outputs offer lower power at 1.8 V, higher performance and power supply noise immunity, and lower EMI compared to voltage-referenced driver designs (such as traditional LVDS and LVPECL drivers). Two additional 3.3-V LVCMOS outputs can be obtained via the STATUS pins. This is an optional feature in case of a need for 3.3-V LVCMOS outputs and device status signals are not needed.

The device features self start-up from on-chip programmable EEPROM or pre-defined ROM memory, which offers multiple custom device modes selectable via pin control eliminating the need for serial programming. The device registers and on-chip EEPROM settings are fully programmable through the I2C-compatible serial interface. The device slave address is programmable in EEPROM and LSBs can be set with a 3-state pin.

The device provides two frequency margining options with glitch-free operation to support system design verification tests (DVT), such as standard compliance and system timing margin testing. Fine frequency margining (in ppm) can be supported by using a low-cost pullable crystal on the internal crystal oscillator (XO), and selecting this input as the reference to the PLL synthesizer. The frequency margining range is determined by the trim sensitivity of the crystal and the on-chip varactor range. XO frequency margining can be controlled through pin or I2C control for ease-of use and high flexibility. Coarse frequency margining (in %) is available on any output channel by changing the output divide value via I2C interface, which synchronously stops and restarts the output clock to prevent a glitch or runt pulse when the divider is changed.

Internal power conditioning provide excellent power supply noise rejection (PSNR), reducing the cost and complexity of the power delivery network. The analog and digital core blocks operate from 3.3-V ± 5% supply and output blocks operate from 1.8-V, 2.5-V, or 3.3-V ± 5% supply.

Features

  • Ultra-Low Noise, High Performance
    • Jitter: 100-fs RMS Typical, FOUT > 100 MHz
    • PSNR: –80 dBc, Robust Supply Noise Immunity
  • Flexible Device Options
    • Up to 8 AC-LVPECL, AC-LVDS, AC-CML, HCSL or LVCMOS Outputs, or Any Combination
    • Pin Mode, I2C Mode, EEPROM Mode
    • 71-Pin Selectable Pre-programmed Default Start-Up Options
  • Dual Inputs With Automatic or Manual Selection
    • Crystal Input: 10 to 52 MHz
    • External Input: 1 to 300 MHz
  • Frequency Margining Options
    • Fine Frequency Margining Using Low-Cost Pullable Crystal Reference
    • Glitchless Coarse Frequency Margining (%) Using Output Dividers
  • Other Features
    • Supply: 3.3-V Core, 1.8-V, 2.5-V, or 3.3-V Output Supply
    • Industrial Temperature Range (–40ºC to 85ºC)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Ultra-low jitter <300fsec-RMS

 
Input level
Output level
Output frequency (Max) (MHz)
Number of outputs
Operating temperature range (C)
VCC out (V)
VCC core (V)
Programmability
LMK03318 CDCM6208 CDCM6208V1F CDCM6208V2G LMK03328 LMK03806
LVCMOS
LVDS
LVPECL
XTAL    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
LVDS
LVPECL
XTAL    
Crystal
LVCMOS
LVDS
LVPECL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
CML
HCSL
HSDS
LVCMOS
LVDS    
CML
HCSL
LVCMOS
LVDS
LVPECL    
LVCMOS
LVDS
LVPECL    
1000     800     800     800     1000     2600    
8     8     8     8     8     14    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3    
3.3     3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3     3.3    
EEPROM
I2C
Pin configuration    
I2C
Pin configuration
SPI    
I2C
Pin configuration
SPI    
I2C
Pin configuration
SPI    
EEPROM
I2C
Pin configuration    
uWire    

Design tool

WEBENCH® Designer LMK03318

Recommend Input Frequency Output Frequencies
 MHz
Input Frequency  MHz
 MHz  MHz