Datasheet
- LMK04000 Family Low-Noise Clock Jitter Cleaner with Cascaded PLLs (Rev. J)
(PDF , 1576 KB) 19 Sep 2011 - View All Technical Documents
Related End Equipment
- Femto Base Station
- Wireless Communications Tester
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
| WEBENCH® Clock Tree Builder - LMK04000 |
![]() Enlarge
|
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMK04000BISQ/NOPB | ACTIVE | -40 to 85 | 11.40 | 1ku | WQFN (RHS) | 48 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMK04000BISQE/NOPB | ACTIVE | -40 to 85 | 11.40 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | 629 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMK04000BISQX/NOPB | ACTIVE | -40 to 85 | 11.40 | 1ku | WQFN (RHS) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMK01000 | 1.6 GHz High Performance Clock Buffer, Divider, and Distributor | NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP) | Distribution, Divide, And Delay Only |
| LMK02000 | Precision Clock Distributor with Integrated PLL | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Includes PLL For Use With External VCO/VCXO. |
| LMK03200 | Precision 0-Delay Clock Conditioner with Integrated VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | 0-delay Outputs With PLL+VCO For Jitter Cleaning And Clock Generation |
| ADC16DV160 | Dual Channel, 16-Bit, 160 MSPS Analog-to-Digital Converter with DDR LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | High-performance Dual 16-bit, 160-MSPS ADC |
| ADC16V130 | 16-Bit, 130 MSPS A/D Converter with LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | High-performance 16-bit, 130-MSPS ADC |
| LMH6517 | Low Power, Low Noise IF and Baseband Dual 16 bit ADC Driver With Digitally Controlled Gain | PGA/VGA - VARIABLE GAIN AMPLIFIER | High-performance, High-speed DVGA |
| LMH6554 | 2.8 GHz Ultra Linear Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | High-speed, High-performance Differential Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1576 | 19 Sep 2011 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1183 | 26 Apr 2013 | 1,174 | |||
| 193 | 26 Apr 2013 | 574 | |||
| 173 | 26 Apr 2013 | 875 | |||
| 199 | 26 Apr 2013 | 792 | |||
| 8194 | 26 Apr 2013 | 2,073 | |||
| 135045 | 26 Apr 2013 | 381 |
Tools & Software
Circuit Design & Simulation
| WEBENCH® Clock Tree Builder - LMK04000 |
![]() Enlarge
|
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMK04000 IBIS Model | IBIS Model | ZIP | 52 KB | 16 Jan 2012 | 82 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Clock Jitter Cleaner With Cascaded PLLs and Integrated 1.2 GHz VCO (LVPECL LVCMOS Outputs) | LMK04000BEVAL | Evaluation Modules & Boards |
| USB Interface Board for use with LMK and LMX Evaluation EVMs | USB2UWIRE-IFACE | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Clock Design Tool - Loop Filter & Device Configuration + Simulation | CLOCKDESIGNTOOL | Software |
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 
