Datasheet
- LMK04800 Family Low-Noise Clock Jitter Cleaner with Dual Loop PLLs (Rev. J)
(PDF , 1589 KB) 15 Mar 2013 - View All Technical Documents
Related End Equipment
- Camera: Surveillance Analog
- Ethernet Switch
- Femto Base Station
- High-Speed Data Acquisition and Generation
- Optical Line Card
- Optical Networking: EPON
- Oscilloscope
- Point-to-Point Microwave Backhaul
- Signal/Waveform Generator
- TETRA Base Station
- Telecom Base Band Unit
- Telecom Tower: Remote Radio Unit (RRU)
- Ultrasound System
- Ultrasound System: Portable
- Vector Signal Analyzer
- Vector Signal Generator
- Wireless Communications Tester
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
| WEBENCH® Clock Tree Builder - LMK04800 |
![]() Enlarge
|
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS4249 | 14-Bit 250MSPS Dual Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Recommended dual 14bit, 250Msps low power ADC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1589 | 15 Mar 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 8194 | 26 Apr 2013 | 2,228 | |||
| 2151 | 29 Dec 2011 | 1,820 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 920 | 10 Jul 2012 | 490 | ||
| 1605 | 30 Jun 2012 | 983 | ||
| 3183 | 23 Feb 2012 | 993 |
Tools & Software
Circuit Design & Simulation
| WEBENCH® Clock Tree Builder - LMK04800 |
![]() Enlarge
|
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMK04808 IBIS Model | IBIS Model | ZIP | 102 KB | 31 May 2012 | 182 views |
| LMK04806 IBIS Model | IBIS Model | ZIP | 102 KB | 31 May 2012 | 136 views |
| LMK04805 IBIS Model | IBIS Model | ZIP | 102 KB | 31 May 2012 | 126 views |
| LMK04803 IBIS Model | IBIS Model | ZIP | 102 KB | 31 May 2012 | 131 views |
Design Kits & Evaluation Modules (12)
Software (4)
| Name | Part# | Type |
|---|---|---|
| Clock Design Tool - Loop Filter & Device Configuration + Simulation | CLOCKDESIGNTOOL | Software |
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
|
TSW4806 Installer GUI (ZIP 126690 KB ) 232 views, 27 Jul 2012 |
||
|
TSW308x EVM Software (Rev. B) (ZIP 123888 KB ) 450 views, 10 Jul 2012 |
||
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 
