Datasheet
- LMP2011 Single/LMP2012 Dual High Precision, Rail-to-Rail Output Op Amp (Rev. K)
(PDF , 1472 KB) 25 Mar 2013 - View All Technical Documents
Device Uses
- Precision Instrumentation Amplifiers
- Thermocouple Amplifiers
- Strain Gauge Bridge Amplifier
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMP2011MA | ACTIVE | -40 to 125 | 1.08 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 832 | For lead times contact TI Authorized Distributor or local TI sales office | | LMP2011MA/NOPB | ACTIVE | -40 to 125 | 0.90 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMP2011MAX | ACTIVE | -40 to 125 | 1.08 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMP2011MAX/NOPB | ACTIVE | -40 to 125 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMP2011MF | ACTIVE | -40 to 125 | 1.08 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | LMP2011MF/NOPB | ACTIVE | -40 to 125 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMP2011MFX | ACTIVE | -40 to 125 | 1.08 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMP2011MFX/NOPB | ACTIVE | -40 to 125 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMP7701 | Precision, CMOS Input, RRIO, Wide Supply Range Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Lower Input Bias Current, Higher Voltage Range (12V), Lower Noise (12nV/rt Hz) |
| LMP7711 | Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Higher Bandwidth(14MHz), Lower Input Bias Current, Lower Noise, With Shutdown Feature |
| LMP7715 | Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | LMP7715 - Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1472 | 25 Mar 2013 |
White Papers (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 357 | 01 Oct 2006 | 717 | ||
| 4985 | 01 Aug 2006 | 437 | ||
| 320 | 01 Dec 2004 | 760 |
External Articles (2)
| Title | Date |
|---|---|
| Gain error affects op amp choices | 24 Jan 2012 |
| Using a strain-gauge transducer in a Wheatstone-bridge configuration | 24 Jan 2012 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMP2011 PSPICE Model | PSpice Model | ZIP | 2 KB | 16 Jan 2012 | 252 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| SOT-23 Amplifier Universal Evaluation PCB (unpopulated) | 551012875-001 | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 