LMP2022
(ACTIVE) Zero Drift, Low Noise, EMI Hardened Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LMP2022MA/NOPB ACTIVE -40 to 125 1.35 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
LMP2022MAX/NOPB ACTIVE -40 to 125 1.35 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMP2022MM/NOPB ACTIVE -40 to 125 1.35 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LMP2022MME/NOPB ACTIVE -40 to 125 1.35 | 1ku VSSOP (DGK) | 8 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMP2022MMX/NOPB ACTIVE -40 to 125 1.35 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMP2021   Zero Drift, Low Noise, EMI Hardened Amplifier   OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER    Single Channel Version  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1264 25 Mar 2013

External Articles (1)

Models (1)

Title Category Type Size (KB) Date Views
LMP2022 PSPICE Model PSpice Model ZIP 3 KB 16 Jan 2012 193 views

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here