Datasheet
- LMP7701/LMP7702/LMP7704 Precision, CMOS Input, RRIO, Wide Sup Range Amps (Rev. H)
(PDF , 1325 KB) 25 Mar 2013 - View All Technical Documents
Device Uses
- High Impedance Sensor Interface
- Battery Powered Instrumentation
- High Gain Amplifiers
- DAC Buffer
- Instrumentation Amplifier
- Active Filters
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMP7704MA/NOPB | ACTIVE | 1.75 | 1ku | SOIC (D) | 14 | View | 55 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LMP7704MAX/NOPB | ACTIVE | 1.75 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | LMP7704MT | ACTIVE | -40 to 125 | 2.10 | 1ku | TSSOP (PW) | 14 | View | 94 | TUBE | 807 | For lead times contact TI Authorized Distributor or local TI sales office | | LMP7704MT/NOPB | ACTIVE | -40 to 125 | 1.75 | 1ku | TSSOP (PW) | 14 | View | 94 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMP7704MTX | ACTIVE | -40 to 125 | 2.10 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMP7704MTX/NOPB | ACTIVE | -40 to 125 | 1.75 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMP7701 | Precision, CMOS Input, RRIO, Wide Supply Range Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Single Version |
| LMP7702 | Precision, CMOS Input, RRIO, Wide Supply Range Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Dual Version |
| LMP7709 | Precision, CMOS Input, RRIO, Wide Supply Range Decompensated Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Decompensated Version Of LMP7704, Higher Bandwidth (14 Mhz, Av=10) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1325 | 25 Mar 2013 |
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMP7704 PSPICE Model | PSpice Model | ZIP | 2 KB | 16 Jan 2012 | 157 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Software (1)
|
Precision Amplitude Control for Analog Video CAD Files (ZIP 598 KB ) 165 views, 27 Jan 2012 |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Precision Amplitude Control for Analog Video | PRECISIONAMPLITUDECONTROL-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 