LMP7707
(ACTIVE) Precision, CMOS Input, RRIO, Wide Supply Range Decompensated Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • High Impedance Sensor Interface
  • Battery Powered Instrumentation
  • High Gain Amplifiers
  • DAC Buffer
  • Instrumentation Amplifier
  • Active Filters


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LMP7707MA/NOPB ACTIVE   1.07 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMP7707MAX/NOPB ACTIVE   1.07 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LMP7707MF/NOPB ACTIVE -40 to 125 1.07 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMP7707MFX/NOPB ACTIVE -40 to 125 1.07 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMP7708   Precision, CMOS Input, RRIO, Wide Supply Range Decompensated Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Dual Version  
LMP7709   Precision, CMOS Input, RRIO, Wide Supply Range Decompensated Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Quad Version  

Technical Documents

Datasheet (1)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
LMP7707 PSPICE Model PSpice Model ZIP 3 KB 16 Jan 2012 158 views

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (9)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
Analog Filter Design FILTER-DESIGNER Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here