LMP7711
(ACTIVE) Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Active filters and buffers
  • Sensor interface applications
  • Transimpedance amplifiers

  • LMP7711 WEBENCH® Custom
    Design/Analyze/Build It
    Select Topology
    Active Filter Designer  
    Required Parameters
    Supply voltage:
    If "Other", Positive Supply is: V
    If "Other", Negative Supply is: V
    NOTE: 1.8 V <= Total Supply Voltage <= 5.5 V



    What are WEBENCH® tools?

    Sample & Buy

    Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
    Not Available Contact Distributor LMP7711MK ACTIVE -40 to 125 0.96 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
    Not Available
    LMP7711MK/NOPB ACTIVE -40 to 125 0.80 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
    LMP7711MKE/NOPB ACTIVE -40 to 125 0.80 | 1ku SOT (DDC) | 6 View 250 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
    Not Available Contact Distributor LMP7711MKX ACTIVE -40 to 125 0.96 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
    Not Available Contact Distributor LMP7711MKX/NOPB ACTIVE -40 to 125 0.80 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Related Products

    Part # Name Product Family Comments
    LMP2011   Single, High Precision, Rail-to-Rail Output Operational Amplifier   OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER    LMP2011 - Single, High Precision, Rail-to-Rail Output Operational Amplifier  
    LMP7701   Precision, CMOS Input, RRIO, Wide Supply Range Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    LMP7701 - Precision, CMOS Input, RRIO, Wide Supply Range Amplifier  
    LMP7715   Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    LMP7715 - Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier  

    Technical Documents

    Datasheet (1)

    Title Type Size (KB) Date Views
    PDF 1082 03 Jul 2008

    Application Notes (1)

    Title Abstract Type Size (KB) Date Views
    PDF 522 07 Jul 2006 596

    White Papers (2)

    Title Type Size (KB) Date Views
    PDF 357 01 Oct 2006 717
    PDF 4985 01 Aug 2006 437

    Tools & Software

    Circuit Design & Simulation

    LMP7711 WEBENCH® Custom
    Design/Analyze/Build It
    Select Topology
    Active Filter Designer  
    Required Parameters
    Supply voltage:
    If "Other", Positive Supply is: V
    If "Other", Negative Supply is: V
    NOTE: 1.8 V <= Total Supply Voltage <= 5.5 V



    What are WEBENCH® tools?

    Models (1)

    Title Category Type Size (KB) Date Views
    LMP7711 PSPICE Model PSpice Model ZIP 3 KB 16 Jan 2012 152 views

    Design Kits & Evaluation Modules (2)

    Name Part# Type
    DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
    Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

    Development Tools (10)

    Name Part# Type
    Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
    Decibel Calculator DECIBEL-CALC Calculation Tools
    Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
    Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
    Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
    Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
    Active Filter Design Application FILTERPRO Circuit Design & Simulation
    Amplifier Product SelGuide Software OPAMPS-SELGUIDE Circuit Design & Simulation
    Analog Filter Design FILTER-DESIGNER Circuit Design & Simulation
    SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

    Support & Community


    TI E2E™ Community

    TI E2E Community

    As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

    Training & Events

    Name Type Available During
    Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
    Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
    Introduction to Medical Imaging Recorded Content   On Demand  
    Haptics Technologies Recorded Content   On Demand  
    Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


    See More Training & Events
    Click Here