Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMP7711MK | ACTIVE | -40 to 125 | 0.96 | 1ku | SOT (DDC) | 6 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMP7711MK/NOPB | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT (DDC) | 6 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | LMP7711MKE/NOPB | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT (DDC) | 6 | View | 250 | LARGE T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMP7711MKX | ACTIVE | -40 to 125 | 0.96 | 1ku | SOT (DDC) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMP7711MKX/NOPB | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT (DDC) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMP2011 | Single, High Precision, Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | LMP2011 - Single, High Precision, Rail-to-Rail Output Operational Amplifier |
| LMP7701 | Precision, CMOS Input, RRIO, Wide Supply Range Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | LMP7701 - Precision, CMOS Input, RRIO, Wide Supply Range Amplifier |
| LMP7715 | Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | LMP7715 - Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier |
Technical Documents
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMP7711 PSPICE Model | PSpice Model | ZIP | 3 KB | 16 Jan 2012 | 153 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (10)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Amplifier Product SelGuide Software | OPAMPS-SELGUIDE | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 