Datasheet
- LMP8645/LMP8645HV Precision High Voltage Current Sense Amplifier (Rev. F)
(PDF , 1408 KB) 22 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMP8645MK/NOPB | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT (DDC) | 6 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMP8645MKE/NOPB | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT (DDC) | 6 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMP8645MKX/NOPB | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT (DDC) | 6 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMP8601 | 60V Common Mode, Bidirectional Precision Current Sensing Amplifier | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | -22 To 60 CMVR, Fixed Gain Of 20V/V |
| LMP8601-Q1 | 60V Common Mode, Bidirectional Precision Current Sensing Amplifier | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | -22 To 60 CMVR, Fixed Gain Of 20V/V |
| LMP8602 | 60V Common Mode, Fixed Gain, Bidirectional Precision Current Sensing Amplifier | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | -22 To 60 CMVR, Fixed Gain Of 50V/V |
| LMP8602-Q1 | 60V Common Mode, Fixed Gain, Bidirectional Precision Current Sensing Amplifier | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | -22 To 60 CMVR, Fixed Gain Of 50V/V |
| LMP8603 | 60V Common Mode, 100 x Gain, Bidirectional Precision Current Sensing Amplifier | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | -22 To 60 CMVR, Fixed Gain Of 100V/V |
| LMP8603-Q1 | 60V Common Mode, 100 x Gain, Bidirectional Precision Current Sensing Amplifier | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | -22 To 60 CMVR, Fixed Gain Of 100V/V |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1408 | 22 Mar 2013 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMP8645 PSPICE Model | PSpice Model | ZIP | 1 KB | 16 Jan 2012 | 160 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for the LMP8645 | LMP8645MKEVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 