LMP90078
(ACTIVE) Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Temperature and Pressure Transmitters
  • Strain Gauge Interface
  • Industrial Process Control

WEBENCH® SensorAFE LMP90078
 
Sensor AFE Designer
RTD
Thermocouple
Pressure
Load
Voltage Output

What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact Distributor LMP90078MH/NOPB ACTIVE -40 to 125 2.45 | 1ku HTSSOP (PWP) | 28 View 48 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LMP90078MHE/NOPB ACTIVE -40 to 125 2.45 | 1ku HTSSOP (PWP) | 28 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMP90078MHX/NOPB ACTIVE -40 to 125 2.45 | 1ku HTSSOP (PWP) | 28 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM4120   Precision Micropower Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Precision Micropower Low Dropout Voltage Reference  
LM4140   Precision Micropower Low Dropout Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Precision Micropower Low Dropout Voltage Reference  
LMP90077   Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration   ANALOG FRONT END - SENSOR AFE    16-bit, No Current Source, 2 Differential/4 Single-ended Inputs  
LMP90079   Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration   ANALOG FRONT END - SENSOR AFE    16-bit, No Current Source, 4 Differential/7 Single-ended Inputs  
LMP90080   Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration   ANALOG FRONT END - SENSOR AFE    16-bit, 2 Matched Current Sources, 4 Differential/7 Single-ended Inputs  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1657 25 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 7236 03 Aug 2011 684

User Guides (1)

Title Type Size (KB) Date Views
PDF 5270 31 Jul 2012 1,309

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 3482 24 May 2012 4,287

Tools & Software

Circuit Design & Simulation

WEBENCH® SensorAFE LMP90078
 
Sensor AFE Designer
RTD
Thermocouple
Pressure
Load
Voltage Output

What are WEBENCH® tools?

Design Kits & Evaluation Modules (2)

Name Part# Type
LMP90100 Sensor AFE Evaluation Board LMP90100EB Evaluation Modules & Boards
Sensor AFE Digital Controller Board SPIO-4 Evaluation Modules & Boards

Software (1)

LMP90100 Sensor AFE Software Download 
(ZIP 28317 KB )    507 views, 25 Jan 2012  

Development Tools (1)

Name Part# Type
LMP9xxxx Sensor AFE Development Sofware/Hardware Platform LMP9XXXXSENSORDEV-SW Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here