Datasheet
- Sens AFE Sys Multi-Chann, Low-Pwr 16-Bit Snsr AFE w/True Contin Bkgnd Cal (Rev. F)
(PDF , 1657 KB) 25 Mar 2013 - View All Technical Documents
Device Uses
- Temperature and Pressure Transmitters
- Strain Gauge Interface
- Industrial Process Control
| WEBENCH® SensorAFE LMP90080 |
| What are WEBENCH® tools? |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMP90080MH/NOPB | ACTIVE | -40 to 125 | 2.72 | 1ku | HTSSOP (PWP) | 28 | View | 48 | TUBE | 16 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMP90080MHE/NOPB | ACTIVE | -40 to 125 | 2.72 | 1ku | HTSSOP (PWP) | 28 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMP90080MHX/NOPB | ACTIVE | -40 to 125 | 2.72 | 1ku | HTSSOP (PWP) | 28 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM4140 | Precision Micropower Low Dropout Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Precision Micropower Low Dropout Voltage Reference |
| LMP90079 | Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 16-bit, No Current Source, 4 Differential/7 Single-ended Inputs |
| LMP90078 | Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 16-bit, 2 Matched Current Sources, 2 Differential/4 Single-ended Inputs |
| LMP90077 | Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 16-bit, No Current Source, 2 Differential/4 Single-ended Inputs |
| LMP90100 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, 2 matched current source, 4 differential/7 single-ended inputs |
| LMP90099 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, no current source, 4 differential/7 single-ended inputs |
| LMP90098 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, 2 matched current source, 2 differential/4 single-ended inputs |
| LMP90097 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, no current source, 2 differential/4 single-ended inputs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1657 | 25 Mar 2013 |
Tools & Software
Circuit Design & Simulation
| WEBENCH® SensorAFE LMP90080 |
| What are WEBENCH® tools? |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| LMP90100 Sensor AFE Evaluation Board | LMP90100EB | Evaluation Modules & Boards |
| Sensor AFE Digital Controller Board | SPIO-4 | Evaluation Modules & Boards |
Software (1)
|
LMP90100 Sensor AFE Software Download (ZIP 28317 KB ) 507 views, 25 Jan 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| LMP9xxxx Sensor AFE Development Sofware/Hardware Platform | LMP9XXXXSENSORDEV-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 