Datasheet
- Sens AFE Sys Multi-Chann, Low Pwr 24-Bit Snsor AFE w/True Contin Bkgnd Cal (Rev. P)
(PDF , 1592 KB) 25 Mar 2013 - View All Technical Documents
Device Uses
- Temperature and Pressure Transmitters
- Strain Gauge Interface
- Industrial Process Control
| WEBENCH® SensorAFE LMP90098 |
| What are WEBENCH® tools? |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | LMP90098MH/NOPB | ACTIVE | -40 to 125 | 3.01 | 1ku | HTSSOP (PWP) | 28 | View | 48 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMP90098MHE/NOPB | ACTIVE | -40 to 125 | 3.01 | 1ku | HTSSOP (PWP) | 28 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMP90098MHX/NOPB | ACTIVE | -40 to 125 | 3.01 | 1ku | HTSSOP (PWP) | 28 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM4120 | Precision Micropower Low Dropout Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Precision Micropower Low Dropout Voltage Reference |
| LM4140 | Precision Micropower Low Dropout Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Precision Micropower Low Dropout Voltage Reference |
| LMP90097 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, No Current Source, 2 Differential/4 Single-ended Inputs |
| LMP90099 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, No Current Source, 4 Differential/7 Single-ended Inputs |
| LMP90100 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, 2 Matched Current Sources, 4 Differential/7 Single-ended Inputs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1592 | 25 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 37 | 01 May 2013 | 1,086 | |||
| 4059 | 01 May 2013 | 977 | |||
| 111 | 01 May 2013 | 929 | |||
| 105 | 01 May 2013 | 858 | |||
| 7236 | 03 Aug 2011 | 732 |
Tools & Software
Circuit Design & Simulation
| WEBENCH® SensorAFE LMP90098 |
| What are WEBENCH® tools? |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| LMP90100 Sensor AFE Evaluation Board | LMP90100EB | Evaluation Modules & Boards |
| Sensor AFE Digital Controller Board | SPIO-4 | Evaluation Modules & Boards |
Software (1)
|
LMP90100 Sensor AFE Software Download (ZIP 28317 KB ) 699 views, 25 Jan 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| LMP9xxxx Sensor AFE Development Sofware/Hardware Platform | LMP9XXXXSENSORDEV-SW | Circuit Design & Simulation |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 