Datasheet
- Sens AFE Sys Multi-Chann, Low Pwr 24-Bit Snsor AFE w/True Contin Bkgnd Cal (Rev. P)
(PDF , 1592 KB) 25 Mar 2013 - View All Technical Documents
Related End Equipment
- Anesthesia Delivery System
- Automated External Defibrillator
- Blood Gas Analyzer: Portable
- Blood Pressure Monitor
- CPAP Machine
- Field Transmitter: Pressure Sensor
- Field Transmitter: Temperature sensor
- Infusion Pump
- Medical Meters: Portable
- PLC/DCS I/O Module: Analog Input
- Programmable Logic Controller
- Pulse Oximetry
- Temperature Sensor/Controller using Modbus
- Ventilator
- Weigh Scale
| WEBENCH® SensorAFE LMP90100 |
| What are WEBENCH® tools? |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMP90100MH/NOPB | ACTIVE | -40 to 125 | 3.33 | 1ku | HTSSOP (PWP) | 28 | View | 48 | 504 | For lead times contact TI Authorized Distributor or local TI sales office | | LMP90100MHE/NOPB | ACTIVE | -40 to 125 | 3.33 | 1ku | HTSSOP (PWP) | 28 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMP90100MHX/NOPB | ACTIVE | -40 to 125 | 3.33 | 1ku | HTSSOP (PWP) | 28 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM4140 | Precision Micropower Low Dropout Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Precision Micropower Low Dropout Voltage Reference |
| LMP90099 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, No Current Source, 4 Differential/7 Single-ended Inputs |
| LMP90098 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, 2 Matched Current Sources, 2 Differential/4 Single-ended Inputs |
| LMP90097 | Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 24-bit, No Current Source, 2 Differential/4 Single-ended Inputs |
| LMP90080 | Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 16-bit, 2 matched current source, 4 differential/7 single-ended inputs |
| LMP90079 | Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 16-bit, no current source, 4 differential/7 single-ended inputs |
| LMP90078 | Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 16-bit, 2 matched current sources, 2 differential/4 single-ended inputs |
| LMP90077 | Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration | ANALOG FRONT END - SENSOR AFE | 16-bit, no current source, 2 differential/4 single-ended inputs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1592 | 25 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 37 | 01 May 2013 | 973 | |||
| 4059 | 01 May 2013 | 735 | |||
| 111 | 01 May 2013 | 838 | |||
| 105 | 01 May 2013 | 696 | |||
| 7236 | 03 Aug 2011 | 687 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5270 | 31 Jul 2012 | 1,296 | ||
| 793 | 24 Feb 2012 | 1,357 |
External Articles (3)
| Title | Date |
|---|---|
| A New Class of Sensor Analog Front Ends | 24 Jan 2012 |
| New Technology Treats Medical Needs In Developing Countries | 24 Jan 2012 |
| The Tinker's Toolbox -- A Radical Improvement in Sensor Design (Article with Podcast and Slides) | 24 Jan 2012 |
Tools & Software
Circuit Design & Simulation
| WEBENCH® SensorAFE LMP90100 |
| What are WEBENCH® tools? |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| LMP90100 Sensor AFE Evaluation Board | LMP90100EB | Evaluation Modules & Boards |
| Sensor AFE Digital Controller Board | SPIO-4 | Evaluation Modules & Boards |
Software (2)
|
MSP430 Interface to LMP90100 Code Library (ZIP 115 KB ) 250 views, 24 Feb 2012 |
||
|
LMP90100 Sensor AFE Software Download (ZIP 28317 KB ) 502 views, 25 Jan 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| LMP9xxxx Sensor AFE Development Sofware/Hardware Platform | LMP9XXXXSENSORDEV-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 