Datasheet
Device Uses
- NDIR Sensing
- Demand Control Ventilation
- Building Monitoring
- CO2 Cabin Control — Automotive
- Alcohol Detection — Automotive
- Industrial Safety and Security
- GHG & Freons Detection Platforms
| WEBENCH® SensorAFE LMP91050 |
| What are WEBENCH® tools? |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMP91050MM/NOPB | ACTIVE | -40 to 105 | 1.25 | 1ku | VSSOP (DGS) | 10 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMP91050MME/NOPB | ACTIVE | -40 to 105 | 1.25 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMP91050MMX/NOPB | ACTIVE | -40 to 105 | 1.25 | 1ku | VSSOP (DGS) | 10 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMP91000 | Configurable AFE Potentiostat for Low-Power Chemical Sensing Applications | ANALOG FRONT END - SENSOR AFE | Configurable AFE Potentiostat for Low-Power Electrochemical Sensing Applications |
| MSP430F2003 | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP430 Ultra-Low Power 16-bit MCUs - 2 Series | 16-bit Ultra-Low-Power Microcontroller with 1kB Flash, 128B RAM |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1438 | 27 Mar 2013 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3482 | 24 May 2012 | 4,287 | ||
| 786 | 15 May 2012 | 1,435 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2938 | 30 Oct 2012 | 994 | ||
| 5518 | 05 Apr 2012 | 1,680 |
Tools & Software
Circuit Design & Simulation
| WEBENCH® SensorAFE LMP91050 |
| What are WEBENCH® tools? |
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMP91050 PSpice Model | PSpice Model | ZIP | 4 KB | 09 Feb 2012 | 243 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Sensor AFE Digital Controller Board | SPIO-4 | Evaluation Modules & Boards |
| Sensor AFE Eval Platform for NDIR Applications | LMP91050SDEVAL | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| SensorAFE LMP91050 | LMP91050-SENSORAFE-SW | Application Software & Frameworks |
|
Associated Files for Application Note MSP430 Interface to LMP91050 Code Library (ZIP 63 KB ) 188 views, 25 May 2012 |
||
|
LMP91050/51 Sensor AFE Software Download (ZIP 35539 KB ) 396 views, 25 Jan 2012 |
||
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 