Configurable AFE for Nondispersive Infrared (NDIR) Sensing Applications

Configurable AFE for Nondispersive Infrared (NDIR) Sensing Applications - LMP91050

Recommended alternative parts

  • LMP91000  -  Configurable AFE Potentiostat for Low-Power Electrochemical Sensing Applications


The LMP91050 device is a programmable integrated Sensor Analog Front End (AFE) optimized for thermopile sensors, as typically used in NDIR applications. It provides a complete signal path solution between a sensor and microcontroller that generates an output voltage proportional to the thermopile voltage. The programmability of the LMP91050 enables it to support multiple thermopile sensors with a single design as opposed to the multiple discrete solutions.

The LMP91050 features a programmable gain amplifier (PGA), dark phase offset cancellation, and an adjustable common-mode generator (1.15 V or 2.59 V) which increases output dynamic range. The PGA offers a low-gain range of 167 V/V to 1335 V/V plus a high-gain range of 1002 V/V to 7986 V/V which enables the user to use thermopiles with different sensitivities. The PGA is highlighted by low-gain drift (100 ppm/°C), output offset drift (1.2 mV/°C at G = 1002 V/V), phase delay drift (500 ns) and noise specifications (0.1 µVRMS 0.1 to 10Hz).

The offset cancellation circuitry compensates for the by adding an equal and opposite offset to the input of the second stage, thus removing the original offset from the output signal. This offset cancellation circuitry allows optimized usage of the ADC full scale and relaxes ADC resolution requirements.

The LMP91050 allows extra signal filtering (high-pass, lowpass or bandpass) through dedicated pins A0 and A1, in order to remove out of band noise. The user can program through the on board SPI interface. Available in a small form factor 10-pin package, the LMP91050 operates from –40 to 105°C.


  • Programmable Gain Amplifier
  • Dark Signal Offset Cancellation
  • Supports External Filtering
  • Common-Mode Generator and 8-Bit DAC
  • Key Specifications
    • Programmable Gain 167 to 7986 V/V
    • Low Noise (0.1 to 10 Hz) 0.1 µVRMS
    • Gain Drift 100 ppm/°C (Maximum)
    • Phase Delay Drift 500 ns (Maximum)
    • Power Supply Voltage Range 2.7 to 5.5 V

View more

Parametrics Compare all products in Gas/Chemical Sensing AFEs

# Input Channels
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
Supply Current (mA)
Operating Temperature Range (C)
LMP91050 LMP91051
NDIR Gas Sensing    NDIR Gas Sensing   
1    2   
2.7    2.7   
5.5    5.5   
3.7    3.6   
Offset Cancellation DAC
Common mode generator   
Serial SPI    Serial SPI   
Catalog    Catalog   
-40 to 105    -40 to 105   

Featured tools and software

WEBENCH® Designer LMP91050

Sensor AFE Designer