LMR70503

ACTIVE

2.8V to 5.5V, 300mA Buck/Boost Negative Output Voltage Regulator

Product details

Vin (min) (V) 2.8 Vin (max) (V) 5.5 Topology Inverting Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) -5.5 Vout (max) (V) -0.9 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 2.8 Vin (max) (V) 5.5 Topology Inverting Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) -5.5 Vout (max) (V) -0.9 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YFX) 8 1.8 mm² 1.8 x 1
  • Tiny 8-Bump Thin DSBGA Package: 0.84 mm × 1.615 mm × 0.6 mm
  • 2.8 V to 5.5 V Input Voltage Range
  • Adjustable Output Voltage: -0.9 V to -5.5 V
  • 320 mA Switch Current Limit
  • 500 kHz Minimum Switching Frequency
  • Ground Referred Enable Input
  • Under Voltage Lock Out (UVLO)
  • No External Compensation
  • Internal Soft Start
  • 1 µA Shutdown Supply Current
  • Small Output Voltage Ripple
  • WEBENCH Enabled

Performance Benefits

  • Easy To Use
  • Tiny Overall Solution Size Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Tiny 8-Bump Thin DSBGA Package: 0.84 mm × 1.615 mm × 0.6 mm
  • 2.8 V to 5.5 V Input Voltage Range
  • Adjustable Output Voltage: -0.9 V to -5.5 V
  • 320 mA Switch Current Limit
  • 500 kHz Minimum Switching Frequency
  • Ground Referred Enable Input
  • Under Voltage Lock Out (UVLO)
  • No External Compensation
  • Internal Soft Start
  • 1 µA Shutdown Supply Current
  • Small Output Voltage Ripple
  • WEBENCH Enabled

Performance Benefits

  • Easy To Use
  • Tiny Overall Solution Size Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LMR70503 is a buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin DSBGA package. Its unique control method is designed to provide fast transient response, low output noise, high efficiency, and tight regulation in the smallest possible PCB area. The LMR70503 has built in soft start, peak current limit, minimum switching frequency, and Under Voltage Lock Out (UVLO), with no external compensation required. For ease of use, the Enable pin is referred to the IC ground, instead of the lowest potential of the IC: the negative output voltage.

The LMR70503 is a buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin DSBGA package. Its unique control method is designed to provide fast transient response, low output noise, high efficiency, and tight regulation in the smallest possible PCB area. The LMR70503 has built in soft start, peak current limit, minimum switching frequency, and Under Voltage Lock Out (UVLO), with no external compensation required. For ease of use, the Enable pin is referred to the IC ground, instead of the lowest potential of the IC: the negative output voltage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS63700 ACTIVE Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN Maximum Vin is 5.5 V

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR70503EVM — LMR70503 Evaluation Module

The LMR70503 is an inverting buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin micro SMD package (0.84 mm × 1.615 mm × 0.6 mm). Its unique control method is designed to provide fast transient response, low outputnoise, high efficiency, and tight regulation in the (...)
User guide: PDF
Not available on TI.com
Simulation model

LMR70503 Unencrypted PSpice Transient Model

SNVM973.ZIP (3 KB) - PSpice Model
Simulation model

LMR70503 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM473A.ZIP (84 KB) - PSpice Model
Reference designs

TIDA-00431 — RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00826 — 50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YFX) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos