LMS1585A

ACTIVE

5-A, 13-V, linear voltage regulator

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 5 Vin (max) (V) 13 Vin (min) (V) 2.5 Vout (max) (V) 5.75 Vout (min) (V) 1.25 Fixed output options (V) 1.5, 3.3 Noise (µVrms) 38 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 40.4 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 5 Vin (max) (V) 13 Vin (min) (V) 2.5 Vout (max) (V) 5.75 Vout (min) (V) 1.25 Fixed output options (V) 1.5, 3.3 Noise (µVrms) 38 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 40.4 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) -40 to 125
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Fast Transient Response
  • Available in Adjustable, 1.5V, and 3.3V versions
  • Current Limiting and Thermal Protection
  • Commercial Temp. Tange: 0°C to 125°C
  • Industrial Temp. Range: −40°C to 125°C
  • Line Regulation 0.005% (typical)
  • Load Regulation 0.05% (typical)
  • Direct Replacement for LT 1585A/87
  • Fast Transient Response
  • Available in Adjustable, 1.5V, and 3.3V versions
  • Current Limiting and Thermal Protection
  • Commercial Temp. Tange: 0°C to 125°C
  • Industrial Temp. Range: −40°C to 125°C
  • Line Regulation 0.005% (typical)
  • Load Regulation 0.05% (typical)
  • Direct Replacement for LT 1585A/87

The LMS1585A and LMS1587 are low dropout positive regulators with output load current of 5A and 3A respectively. Their low dropout voltage (1.2V) and fast transient response make them an excellent solution for low voltage microprocessor applications.

The LMS1585A/87 are available in adjustable versions, which can set the output voltage with only two external resistors. In addition, they are also available in 1.5V and 3.3V fixed voltage versions.

The LMS1585A/87 circuits include a zener trimmed bandgap reference, current limiting and thermal shutdown. The LMS1585A/87 series are available in KTT (TO-263) and NDE (TO-220) packages.

The LMS1585A and LMS1587 are low dropout positive regulators with output load current of 5A and 3A respectively. Their low dropout voltage (1.2V) and fast transient response make them an excellent solution for low voltage microprocessor applications.

The LMS1585A/87 are available in adjustable versions, which can set the output voltage with only two external resistors. In addition, they are also available in 1.5V and 3.3V fixed voltage versions.

The LMS1585A/87 circuits include a zener trimmed bandgap reference, current limiting and thermal shutdown. The LMS1585A/87 series are available in KTT (TO-263) and NDE (TO-220) packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet LMS1585A/LMS1587 5A and 3A Low Dropout Fast Response Regulators datasheet (Rev. G) 18 Jul 2013
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Linear power for automated industrial systems 09 Jan 2015
Application note AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 06 May 2013
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 06 May 2013
Application note Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 05 May 2013
Application note AN-1482 LDO Regulator Stability Using Ceramic Output Capacitors (Rev. A) 25 Apr 2013
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMS1585A_1P5 PSpice Transient Model

SNVM590.ZIP (36 KB) - PSpice Model
Simulation model

LMS1585A_1P5 Unencrypted PSpice Transient Model

SNVMA83.ZIP (1 KB) - PSpice Model
Simulation model

LMS1585A_3P3 PSpice Transient Model

SNVM591.ZIP (36 KB) - PSpice Model
Simulation model

LMS1585A_3P3 Unencrypted PSpice Transient Model

SNVMA82.ZIP (1 KB) - PSpice Model
Simulation model

LMS1585A_ADJ PSpice Transient Model

SNVM592.ZIP (36 KB) - PSpice Model
Simulation model

LMS1585A_ADJ Unencrypted PSpice Transient Model

SNVMA81.ZIP (1 KB) - PSpice Model
Package Pins Download
TO-220 (NDE) 3 View options
TO-263 (KTT) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos