Product details

Frequency (min) (MHz) 450 Frequency (max) (MHz) 2000 Type Logarithmic Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5 Supply current (µA) 4900 Number of channels 1 Dynamic range (typ) (dB) 30 Operating temperature range (°C) -40 to 85 Rating Catalog
Frequency (min) (MHz) 450 Frequency (max) (MHz) 2000 Type Logarithmic Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5 Supply current (µA) 4900 Number of channels 1 Dynamic range (typ) (dB) 30 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YPD) 4 1.5625 mm² 1.25 x 1.25 DSBGA (YZR) 4 1.5625 mm² 1.25 x 1.25
  • 30 dB Linear in dB Power Detection Range
  • Output Voltage Range 0.2 to 2V
  • Logic Low Shutdown
  • Multi-Band Operation from 450 MHz to 2000 MHz
  • Accurate Temperature Compensation
  • Packages:
    • DSBGA Thin 1.0 mm x 1.0 mm x 0.6 mm
    • DSBGA Ultra Thin 1.0 mm x 1.0 mm x 0.35 mm
    • WSON 2.2 mm x 2.5 mm x 0.8 mm(LMV225 and LMV228)

All trademarks are the property of their respective owners.

  • 30 dB Linear in dB Power Detection Range
  • Output Voltage Range 0.2 to 2V
  • Logic Low Shutdown
  • Multi-Band Operation from 450 MHz to 2000 MHz
  • Accurate Temperature Compensation
  • Packages:
    • DSBGA Thin 1.0 mm x 1.0 mm x 0.6 mm
    • DSBGA Ultra Thin 1.0 mm x 1.0 mm x 0.35 mm
    • WSON 2.2 mm x 2.5 mm x 0.8 mm(LMV225 and LMV228)

All trademarks are the property of their respective owners.

The LMV225/LMV226/LMV228 are 30 dB RF power detectors intended for use in CDMA and WCDMA applications. The device has an RF frequency range from 450 MHz to 2 GHz. It provides an accurate temperature and supply compensated output voltage that relates linearly to the RF input power in dBm. The circuit operates with a single supply from 2.7V to 5.5V. The LMV225/LMV226/LMV228 have an integrated filter for low-ripple average power detection of CDMA signals with 30 dB dynamic range. Additional filtering can be applied using a single external capacitor.

The LMV225 has an RF power detection range from –30 dBm to 0 dBm and is ideally suited for direct use in combination with resistive taps. The LMV226/LMV228 have a detection range from –15 dBm to 15 dBm and are intended for use in combination with a directional coupler. The LMV226 is equipped with a buffered output which makes it suitable for GSM, EDGE, GPRS and TDMA applications.

The device is active for Enable = HI, otherwise it is in a low power consumption shutdown mode. During shutdown the output will be LOW. The output voltage ranges from 0.2V to 2V and can be scaled down to meet ADC input range requirements.

The LMV225/LMV226/LMV228 power detectors are offered in the thin 1.0 mm x 1.0 mm x 0.6 mm DSBGA package and the ultra thin 1.0 mm x 1.0 mm x 0.35 mm DSBGA package. The LMV225 and the LMV228 are also offered in the 2.2 mm x 2.5 mm x 0.8 mm WSON package.

The LMV225/LMV226/LMV228 are 30 dB RF power detectors intended for use in CDMA and WCDMA applications. The device has an RF frequency range from 450 MHz to 2 GHz. It provides an accurate temperature and supply compensated output voltage that relates linearly to the RF input power in dBm. The circuit operates with a single supply from 2.7V to 5.5V. The LMV225/LMV226/LMV228 have an integrated filter for low-ripple average power detection of CDMA signals with 30 dB dynamic range. Additional filtering can be applied using a single external capacitor.

The LMV225 has an RF power detection range from –30 dBm to 0 dBm and is ideally suited for direct use in combination with resistive taps. The LMV226/LMV228 have a detection range from –15 dBm to 15 dBm and are intended for use in combination with a directional coupler. The LMV226 is equipped with a buffered output which makes it suitable for GSM, EDGE, GPRS and TDMA applications.

The device is active for Enable = HI, otherwise it is in a low power consumption shutdown mode. During shutdown the output will be LOW. The output voltage ranges from 0.2V to 2V and can be scaled down to meet ADC input range requirements.

The LMV225/LMV226/LMV228 power detectors are offered in the thin 1.0 mm x 1.0 mm x 0.6 mm DSBGA package and the ultra thin 1.0 mm x 1.0 mm x 0.35 mm DSBGA package. The LMV225 and the LMV228 are also offered in the 2.2 mm x 2.5 mm x 0.8 mm WSON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMV225/LMV226/LMV228 RF Power Detector for CDMA and WCDMA datasheet (Rev. L) 22 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YPD) 4 View options
DSBGA (YZR) 4 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos