LMV324
(ACTIVE) Quad Low-Voltage Rail-to-Rail Output Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMV324ID ACTIVE -40 to 125 0.36 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
LMV324IDG4 ACTIVE -40 to 125 0.36 | 1ku SOIC (D) | 14 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock
LMV324IDR ACTIVE -40 to 125 0.30 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMV324IDRG4 ACTIVE -40 to 125 0.30 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
LMV324IPWR ACTIVE -40 to 125 0.30 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMV324IPWRE ACTIVE -40 to 125 0.30 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
LMV324IPWRG4 ACTIVE -40 to 125 0.30 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LMV324QD ACTIVE -40 to 125 0.39 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
LMV324QDG4 ACTIVE -40 to 125 0.39 | 1ku SOIC (D) | 14 View 50 | TUBE 890 Typical lead time for 1k quantity: 4 to 8 weeks
LMV324QDR ACTIVE -40 to 125 0.33 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor LMV324QDRG4 ACTIVE -40 to 125 0.33 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
LMV324QPW ACTIVE -40 to 125 0.39 | 1ku TSSOP (PW) | 14 View 90 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor LMV324QPWE4 ACTIVE -40 to 125 0.39 | 1ku TSSOP (PW) | 14 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor LMV324QPWG4 ACTIVE -40 to 125 0.39 | 1ku TSSOP (PW) | 14 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
LMV324QPWR ACTIVE -40 to 125 0.33 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor LMV324QPWRG4 ACTIVE -40 to 125 0.33 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM324   Quadruple Operational Amplifier   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1701 02 Aug 2012

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 3734 17 May 2013 272
PDF 9707 08 Jan 2013 18,649
PDF 8842 28 Jan 2011 13,373

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Amplifier Product SelGuide Software OPAMPS-SELGUIDE Circuit Design & Simulation


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here