LMV339
(ACTIVE) Quad General Purpose Low-Voltage Comparators

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMV339ID ACTIVE -40 to 125 0.47 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMV339IDE4 ACTIVE -40 to 125 0.47 | 1ku SOIC (D) | 14 View 50 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
LMV339IDG4 ACTIVE -40 to 125 0.47 | 1ku SOIC (D) | 14 View 50 | TUBE 500 Typical lead time for 1k quantity: 4 to 8 weeks
LMV339IDR ACTIVE -40 to 125 0.39 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor LMV339IDRE4 ACTIVE -40 to 125 0.39 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LMV339IDRG4 ACTIVE -40 to 125 0.39 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LMV339IPW ACTIVE -40 to 125 0.47 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMV339IPWE4 ACTIVE -40 to 125 0.47 | 1ku TSSOP (PW) | 14 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
LMV339IPWG4 ACTIVE -40 to 125 0.47 | 1ku TSSOP (PW) | 14 View 90 | TUBE 425 Typical lead time for 1k quantity: 4 to 8 weeks
LMV339IPWR ACTIVE -40 to 125 0.39 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor LMV339IPWRE4 ACTIVE -40 to 125 0.39 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LMV339IPWRG4 ACTIVE -40 to 125 0.39 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LMV339IRUCR ACTIVE -40 to 125 0.39 | 1ku QFN (RUC) | 14 View 3000 | LARGE T&R 860 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM339   Quad Differential Comparator   AMPLIFIERS AND LINEAR - COMPARATOR    

Technical Documents

Datasheet (1)

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9707 08 Jan 2013 19,940
PDF 8842 28 Jan 2011 13,149

Tools & Software

Development Tools (1)

Name Part# Type
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here