LMV393-N Dual General Purpose, Low Voltage, Tiny Pack Comparator | TI.com

LMV393-N (ACTIVE)

Dual General Purpose, Low Voltage, Tiny Pack Comparator

Dual General Purpose, Low Voltage, Tiny Pack Comparator - LMV393-N
 

Recommended alternative parts

  • LM393  -  Dual differential comparator
  • LMV331  -  Single low voltage comparator
  • LM311  -  Differential comparator with strobes
  • LM339  -  Quad differential comparator

Description

The LMV393-N and LMV339-N are low-voltage (2.7 to 5 V) versions of the dual and quad comparators, LM393/339, which are specified at 5 to 30 V. The LMV331-N is the single version, which is available in space-saving, 5-pin SC70 and 5-pin SOT23 packages. The 5-pin SC70 is approximately half the size of the 5-pin SOT23.

The LMV393-N is available in 8-pin SOIC and VSSOP packages. The LMV339-N is available in 14-pin SOIC and TSSOP packages.

The LMV331-N/393-N/339-N is the most cost-effective solution where space, low voltage, low power, and price are the primary specification in circuit design for portable consumer products. They offer specifications that meet or exceed the familiar LM393/339 at a fraction of the supply current.

The chips are built with TI's advanced Submicron Silicon-Gate BiCMOS process. The LMV331-N/393-N/339-N have bipolar input and output stages for improved noise performance.

Features

  • (For 5-V Supply, Typical Unless Otherwise Noted)
  • Ensured 2.7-V and 5-V Performance
  • Industrial Temperature Range –40°C to 85°C
  • Low Supply Current 60 µA/Channel
  • Input Common Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage 200 mV
  • Propagation Delay 200 ns
  • Space-Saving 5-Pin SC70 and 5-Pin SOT23 Packages

View more

Parametrics Compare all products in Comparators

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Features
VICR (Max) (V)
VICR (Min) (V)
Package Group
LMV393-N
2    
Open Collector    
2.7    
5.5    
0.45    
7    
0.0425    
250    
Out    
Catalog    
-40 to 85    
N/A    
4.7    
-0.1    
SOIC
VSSOP    

Other qualified versions of LMV393-N

Version Part Number Definition
Automotive LMV393-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Featured tools and software