LMV710-N
(ACTIVE) Low Power, RRIO Operational Amplifiers with High Output Current Drive and Shutdown Option

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMV710M5 ACTIVE -40 to 85 0.46 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LMV710M5/NOPB ACTIVE -40 to 85 0.38 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMV710M5X ACTIVE -40 to 85 0.46 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LMV710M5X/NOPB ACTIVE -40 to 85 0.38 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMP7711   Single Precision, 17 MHz, Low Noise, CMOS Input Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Lower Input Offset (Vos)(0.25mV), Higher Bandwidth(14MHz), Lower Input Bias Current, Lower Noise, Wi  
LMV651   12 MHz, Low Voltage, Low Power Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Lower Current Consumption( 0.1Ma), Higher Bandwidth(12Mhz), Lower Input Offset (Vos)(0.9Mv), Lower I  
LMV791   17 MHz, Low Noise, CMOS Input, 1.8V Operational Amplifiers with Shutdown   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Lower Noise(5.6nV/rt Hz), Higher Bandwidth(13MHz), Lower Input Offset (Vos)(1.4mV), Lower Input Bias  
LMV797   17 MHz, Low Noise, CMOS Input, 1.8V Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Low Input Voltage Noise Density & Very Low Quiescent Current  

Technical Documents

Datasheet (1)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
LMV710-N PSPICE Model PSpice Model ZIP 3 KB 16 Jan 2012 361 views

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (8)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Related End Equipment

  • Wireless Phones
  • GSM/TDMA/CDMA Power Amp Control
  • AGC, RF Power Detector
  • Temperature Compensation
  • Wireless LAN
  • Bluetooth
  • HomeRF



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution.
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Click Here