Datasheet
- LMV712 Low Pwr, Low Noise, High Output, RRIO Dual Op Amp w/Indep Shutdwn (Rev. G)
(PDF , 1150 KB) 05 Mar 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMV712LD | ACTIVE | -40 to 85 | 0.80 | 1ku | WSON (NGY) | 10 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMV712LD/NOPB | ACTIVE | -40 to 85 | 0.67 | 1ku | WSON (NGY) | 10 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMV712LDX/NOPB | ACTIVE | -40 to 85 | 0.67 | 1ku | WSON (NGY) | 10 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMV712MM | ACTIVE | -40 to 85 | 0.59 | 1ku | VSSOP (DGS) | 10 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | LMV712MM/NOPB | ACTIVE | -40 to 85 | 0.49 | 1ku | VSSOP (DGS) | 10 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | LMV712MMX | ACTIVE | -40 to 85 | 0.59 | 1ku | VSSOP (DGS) | 10 | View | 3500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LMV712MMX/NOPB | ACTIVE | -40 to 85 | 0.49 | 1ku | VSSOP (DGS) | 10 | View | 3500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | LMV712TL/NOPB | ACTIVE | -40 to 85 | 0.58 | 1ku | DSBGA (YPA) | 10 | View | 250 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMV712TLX/NOPB | ACTIVE | -40 to 85 | 0.58 | 1ku | DSBGA (YPA) | 10 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1150 | 05 Mar 2010 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (8)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet. |
On-Line Training | On Demand |
|
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution. |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |

Cart 