LMV722-Q1 10-MHz Low-Noise Low-Voltage Low-Power Operational Amplifiers | TI.com

LMV722-Q1 (ACTIVE)

10-MHz Low-Noise Low-Voltage Low-Power Operational Amplifiers

 

Description

The LMV722-Q1 device is a low-noise, low-voltage operational amplifier (op amp) that can be designed into a wide range of applications. The LMV722-Q1 has a unity-gain bandwidth of 10 MHz, slew rate of 5.25 V/µs, and good voltage and current noise performance.

The LMV722-Q1 is designed to provide optimal performance in low-voltage and low-noise systems such audio signal path or motor control applications. The device provides rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground and the maximum input offset voltage is 3.5 mV (over recommended temperature range) for the device. The capacitive load capability is also good at low supply voltages. The operating range is from 2.2 V to 5.5 V.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Ambient Operating Temperature:
      –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Power-Supply Voltage Range: 2.2 V to 5.5 V
  • Low Supply Current: 905 µA/Amplifier at 2.2 V
  • High Unity-Gain Bandwidth: 10 MHz
  • Rail-to-Rail Output Swing
    • 600-Ω Load: 120 mV From Either Rail at 2.2 V
    • 2-kΩ Load: 50 mV From Either Rail at 2.2 V
  • Input Common-Mode Voltage Range Includes Ground
  • Input Voltage Noise: 10.5 nV/√Hz at f = 1 kHz

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LMV722-Q1 LMV721
2     1    
2.2     2.2    
5     5    
10     10    
4.9     5.25    
In to V-
Out    
In to V-
Out    
3     3    
1.8     1.03    
8.5     8.5    
Automotive     Catalog    
-40 to 125     -40 to 105    
VSSOP | 8     SC70 | 5
SOT-23 | 5    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
0.6     0.6    
   
Small Size    
260000     400000    
88     89    
15     24    
Bipolar     Bipolar