Datasheet
- LMX2335/LMX2336/LMX2337 PLLatinum Dual Freq Synt for RF Pers Comm
(PDF , 431 KB) 14 May 2004 - View All Technical Documents
Device Uses
- Cellular telephone systems (AMPS, ETACS, RCR-27)
- Cordless telephone systems (DECT, ISM, PHS, CT-1+)
- Personal Communication Systems (DCS-1800, PCN-1900)
- Dual Mode PCS phones
- CATV
- Other wireless communication systems
TRI-STATE® is a registered trademark of National Semiconductor Corporation.
Fastlock, MICROWIRE and PLLatinum are trademarks of National Semiconductor Corporation.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMX2430 | 3.0 GHz/0.8 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications | CLOCKS AND TIMERS - RF SYNTHESIZERS | Significant Reduction In Spurs, Phase Noise, & Power Consumption |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 431 | 14 May 2004 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 