LMX2350
(OBSOLETE) 2.5 GHz/550 MHz PLLatinum Fractional N RF / Integer N IF Dual Low Power Frequency Synthesizer

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Related Products

Part # Name Product Family Comments
LMX2470   2.6 GHz Delta-Sigma Fractional-N PLL with 800 MHz Integer-N PLL   CLOCKS AND TIMERS - RF SYNTHESIZERS    Delta-Sigma For Lowest Phase Noise, Low Spurs, & Fastest Lock Time  
LMX2485   Delta-Sigma Low Power Dual PLL for RF Personal Communications   CLOCKS AND TIMERS - RF SYNTHESIZERS    Delta-Sigma For Lowest Phase Noise, Lowest Spurs, & Fastest Lock Time  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 444 14 May 2004

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 131 01 May 2004 2,072
PDF 228 01 May 2004 225

User Guides (1)

Title Type Size (KB) Date Views
PDF 652 27 Jan 2012 750

Tools & Software

Software (1)

Name Part# Type
CodeLoader Software for Device Register Programming CODELOADER Software

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here