Datasheet
Device Uses
- Portable Wireless Communications (PCS/PCN, Cordless)
- Dual Mode Cellular Telephone Systems
- Zero Blind Slot TDMA Systems
- Spread Spectrum Communication Systems (CDMA)
- Cable TV Tuners (CATV)
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMX2470 | 2.6 GHz Delta-Sigma Fractional-N PLL with 800 MHz Integer-N PLL | CLOCKS AND TIMERS - RF SYNTHESIZERS | Delta-Sigma For Lowest Phase Noise, Low Spurs, & Fastest Lock Time |
| LMX2485 | Delta-Sigma Low Power Dual PLL for RF Personal Communications | CLOCKS AND TIMERS - RF SYNTHESIZERS | Delta-Sigma For Lowest Phase Noise, Lowest Spurs, & Fastest Lock Time |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 713 | 04 Mar 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 131 | 01 May 2004 | 2,072 | |||
| 228 | 01 May 2004 | 225 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 