Datasheet
- LMX2370 PLLatinum Dual Freq Synth for RF Pers Comm LMX2370 2.5GHz/1.2GHz (Rev. D)
(PDF , 1011 KB) 13 Mar 2013 - View All Technical Documents
Device Uses
- Portable Wireless Communications (PCS/PCN, cordless)
- Dual Mode Cellular Telephone Systems
- Spread Spectrum Communication Systems (CDMA)
- Cable TV Tuners (CATV)
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMX2430 | 3.0 GHz/0.8 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications | CLOCKS AND TIMERS - RF SYNTHESIZERS | Significant Reduction In Spurs, Phase Noise, & Current Consumption |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1011 | 13 Mar 2013 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 