LMX2430
(ACTIVE) 3.0 GHz/0.8 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Mobile Handsets
    • (GSM, GPRS, W-CDMA, CDMA, PCS, AMPS, PDC, DCS)
  • Cordless Handsets
    • (DECT, DCT)
  • Wireless Data
  • Cable TV Tuners

LMX2430 WEBENCH®
Design/Analyze/Build It
RF-Side PLL Design Options
Min Output Freq MHz >= 250 help
Max Output Freq MHz <= 3000 help
Channel Spacing KHz > 0 help
AUX-Side PLL Design Options
Min Output Freq MHz >= 100 help
Max Output Freq MHz <= 800 help
Channel Spacing KHz > 0 help
Global Design Options
Crystal Frequency MHz > 0 help
Max Supply V > 0 help



What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LMX2430SLEX/NOPB ACTIVE -40 to 85 1.61 | 1ku ULGA (NPE) | 20 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
LMX2430TM/NOPB ACTIVE -40 to 85 1.52 | 1ku TSSOP (PW) | 20 View 73 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor LMX2430TMX/NOPB ACTIVE -40 to 85 1.52 | 1ku TSSOP (PW) | 20 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMX2433   3.6 GHz/1.7 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications   CLOCKS AND TIMERS - RF SYNTHESIZERS    Higher Maximum Operating Frequency  
LMX2434   5.0 GHz/2.5 GHz PLLatinum Low Power Dual Frequency Synthesizer for RF Personal Communications   CLOCKS AND TIMERS - RF SYNTHESIZERS    Even Higher Maximum Operating Frequency  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 4437 06 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 361 26 Apr 2013 255

Tools & Software

Circuit Design & Simulation

LMX2430 WEBENCH®
Design/Analyze/Build It
RF-Side PLL Design Options
Min Output Freq MHz >= 250 help
Max Output Freq MHz <= 3000 help
Channel Spacing KHz > 0 help
AUX-Side PLL Design Options
Min Output Freq MHz >= 100 help
Max Output Freq MHz <= 800 help
Channel Spacing KHz > 0 help
Global Design Options
Crystal Frequency MHz > 0 help
Max Supply V > 0 help



What are WEBENCH® tools?

Design Kits & Evaluation Modules (2)

Name Part# Type
3.0 GHz/0.8 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications LMX2430EVAL Evaluation Modules & Boards
USB Interface Board for use with LMK and LMX Evaluation EVMs USB2UWIRE-IFACE Evaluation Modules & Boards

Software (2)

Development Tools (1)

Name Part# Type
PLL Performance Simulation and Design Handbook - 4th Edition PLL_BOOK Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here