Datasheet
- Dual High Freq Synth for RF Personal Comm LMX2430 (Rev. C)
(PDF , 4437 KB) 06 Mar 2013 - View All Technical Documents
Device Uses
- Mobile Handsets
- (GSM, GPRS, W-CDMA, CDMA, PCS, AMPS, PDC, DCS)
- Cordless Handsets
- (DECT, DCT)
- Wireless Data
- Cable TV Tuners
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMX2433SLEX/NOPB | ACTIVE | -40 to 85 | 1.79 | 1ku | ULGA (NPE) | 20 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | LMX2433TM/NOPB | ACTIVE | -40 to 85 | 1.68 | 1ku | TSSOP (PW) | 20 | View | 73 | TUBE | 631 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMX2433TMX | ACTIVE | -40 to 85 | 1.68 | 1ku | TSSOP (PW) | 20 | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMX2433TMX/NOPB | ACTIVE | -40 to 85 | 1.68 | 1ku | TSSOP (PW) | 20 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMX2434 | 5.0 GHz/2.5 GHz PLLatinum Low Power Dual Frequency Synthesizer for RF Personal Communications | Clocks by Function - RF PLLs and Synthesizers | Higher Maximum Operating Frequency |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4437 | 06 Mar 2013 |
Tools & Software
Circuit Design & Simulation
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| 3.6 GHz 1.7 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications | LMX2433EVAL | Evaluation Modules & Boards |
| USB Interface Board for use with LMK and LMX Evaluation EVMs | USB2UWIRE-IFACE | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Clock Design Tool - Loop Filter & Device Configuration + Simulation | CLOCKDESIGNTOOL | Software |
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| PLL Performance Simulation and Design Handbook - 4th Edition | PLL_BOOK | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 