Datasheet
- LMX2470 2.6 GHz Delta-Sigma Fractional-N PLL with 800 MHz Integer-N PLL (Rev. B)
(PDF , 2079 KB) 06 Mar 2013 - View All Technical Documents
Device Uses
- Cellular Phones and Base Stations
- CDMA, WCDMA, GSM/GPRS, TDMA, EDGE, PDC
- Applications Requiring Fine Frequency Resolution
- Satellite and Cable TV Tuners
- WLAN Standards
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMX2470SLEX | ACTIVE | -40 to 85 | 2.00 | 1ku | ULGA (NPF) | 24 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMX2470SLEX/NOPB | ACTIVE | -40 to 85 | 2.00 | 1ku | ULGA (NPF) | 24 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2079 | 06 Mar 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 465 | 26 Apr 2013 | 1,372 | |||
| 189 | 05 Mar 2003 | 294 |
Tools & Software
Circuit Design & Simulation
Software (1)
| Name | Part# | Type |
|---|---|---|
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| PLL Performance Simulation and Design Handbook - 4th Edition | PLL_BOOK | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 