LMX2485
(ACTIVE) Delta-Sigma Low Power Dual PLL for RF Personal Communications

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Cellular Phones and Base Stations
    • CDMA, WCDMA, GSM/GPRS, TDMA, EDGE, PDC
  • Direct Digital Modulation Applications
  • Satellite and Cable TV Tuners
  • WLAN Standards

All trademarks are the property of their respective owners.

LMX2485 WEBENCH®
Design/Analyze/Build It
RF-Side PLL Design Options
Min Output Freq MHz >= 500 help
Max Output Freq MHz <= 3000 help
Channel Spacing KHz > 0 help
AUX-Side PLL Design Options
Min Output Freq MHz >= 75 help
Max Output Freq MHz <= 800 help
Channel Spacing KHz > 0 help
Global Design Options
Crystal Frequency MHz > 0 help
Max Supply V > 0 help



What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LMX2485SQ/NOPB ACTIVE -40 to 85 2.23 | 1ku WQFN (RTW) | 24 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LMX2485SQX/NOPB ACTIVE -40 to 85 2.23 | 1ku WQFN (RTW) | 24 View 4500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMX2485E   Delta-Sigma Low Power Dual PLL for RF Personal Communications   CLOCKS AND TIMERS - RF SYNTHESIZERS    Extended Minimum Operating Frequency Down To 50 MHz.  
LMX2486   Delta-Sigma Low Power Dual PLL for RF Personal Communications   CLOCKS AND TIMERS - RF SYNTHESIZERS    4.5 GHz Maximum Operating Frequency.  
LMX2487   1 to 6 GHz Delta-Sigma Low Power Dual PLLatinum Frequency Synthesizer with 3.0 GHz Integer PLL   CLOCKS AND TIMERS - RF SYNTHESIZERS    6.0 GHz Maximum Operating Frequency.  
LMX2487E   Delta-Sigma Low Power Dual PLL for RF Personal Communications   CLOCKS AND TIMERS - RF SYNTHESIZERS    7.5 GHz Maximum Operating Frequency.  

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 465 26 Apr 2013 1,372

User Guides (2)

Tools & Software

Circuit Design & Simulation

LMX2485 WEBENCH®
Design/Analyze/Build It
RF-Side PLL Design Options
Min Output Freq MHz >= 500 help
Max Output Freq MHz <= 3000 help
Channel Spacing KHz > 0 help
AUX-Side PLL Design Options
Min Output Freq MHz >= 75 help
Max Output Freq MHz <= 800 help
Channel Spacing KHz > 0 help
Global Design Options
Crystal Frequency MHz > 0 help
Max Supply V > 0 help



What are WEBENCH® tools?

Design Kits & Evaluation Modules (2)

Name Part# Type
Delta Sigma Low Power Dual PLL with External Active Filter LMX24856211EVAL Evaluation Modules & Boards
USB Interface Board for use with LMK and LMX Evaluation EVMs USB2UWIRE-IFACE Evaluation Modules & Boards

Software (2)

Development Tools (1)

Name Part# Type
PLL Performance Simulation and Design Handbook - 4th Edition PLL_BOOK Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here