Datasheet
- LMX2515 PLLatinum Frequency Synthesizer System with Integrated VCO (Rev. C)
(PDF , 260 KB) 01 May 2004 - View All Technical Documents
Device Uses
- Japan PDC systems at 800 MHz frequency band.
- Japan PDC systems at 1500 MHz frequency band.
FastLock is a trademark of National Semiconductor Corporation.
TRI-STATE® is a registered trademark of National Semiconductor Corporation.
PLLatinum is a trademark of National Semiconductor Corporation.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 260 | 01 May 2004 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| CodeLoader Software for Device Register Programming | CODELOADER | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 