LMX2541
(ACTIVE) Ultra-Low Noise PLLatinum Frequency Synthesizer with Integrated VCO

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community


WEBENCH® Clock Tree Builder - LMX2541



enlarge Enlarge

What is Clock Tree Builder?


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMX2541SQ2060E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
LMX2541SQ2380E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 1000 >5K 1k quantity lead time: In stock
Not Available
LMX2541SQ2690E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
LMX2541SQ3030E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 1000 >5K 1k quantity lead time: In stock
Not Available
LMX2541SQ3320E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 1000 >5K 1k quantity lead time: In stock
Not Available
LMX2541SQ3740E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 1000 >5K 1k quantity lead time: In stock
LMX2541SQE2060E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 250 1K - 5K 1k quantity lead time: In stock
LMX2541SQE2380E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 250 1K - 5K 1k quantity lead time: In stock
LMX2541SQE2690E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 250 905 For lead times contact TI Authorized Distributor or local TI sales office
LMX2541SQE3030E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 250 860 For lead times contact TI Authorized Distributor or local TI sales office
LMX2541SQE3320E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 250 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LMX2541SQE3740E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 250 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMX2541SQX2060E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMX2541SQX2380E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMX2541SQX2690E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMX2541SQX3030E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMX2541SQX3320E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMX2541SQX3740E/NOPB ACTIVE -40 to 85 6.50 | 1ku WQFN (NJK) | 36 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMX2581   Wideband Frequency Synthesizer with Integrated VCO   CLOCKS AND TIMERS - RF SYNTHESIZERS    Best Phase Noise Synthesizer  
LMX2531   High Performance Frequency Synthesizer System with Integrated VCO   CLOCKS AND TIMERS - RF SYNTHESIZERS    Lowest Current Consumption  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1342 19 Feb 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 465 26 Apr 2013 1,372

User Guides (1)

Title Type Size (KB) Date Views
PDF 3981 27 Jan 2012 579

More Literature (1)

Title Type Size (KB) Date Views
PDF 5518 05 Apr 2012 1,680

External Articles (2)

Tools & Software

Circuit Design & Simulation



WEBENCH® Clock Tree Builder - LMX2541



enlarge Enlarge

What is Clock Tree Builder?

Design Kits & Evaluation Modules (7)

Name Part# Type
LMX25412060 Evaluation Board LMX25412060EVAL Evaluation Modules & Boards
LMX25412380 Evaluation Board LMX25412380EVAL Evaluation Modules & Boards
LMX25412690 Evaluation Board LMX25412690EVAL Evaluation Modules & Boards
LMX25413030 Evaluation Board LMX25413030EVAL Evaluation Modules & Boards
LMX25413320 Evaluation Board LMX25413320EVAL Evaluation Modules & Boards
LMX25413740 Evaluation Board LMX25413740EVAL Evaluation Modules & Boards
USB Interface Board for use with LMK and LMX Evaluation EVMs USB2UWIRE-IFACE Evaluation Modules & Boards

Software (2)

Development Tools (1)

Name Part# Type
PLL Performance Simulation and Design Handbook - 4th Edition PLL_BOOK Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here