LMX3162
(OBSOLETE) Single Chip Radio Transceiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Datasheet

Device Uses

  • ISM 2.45 GHz frequency band wireless systems
  • Personal wireless communications (PCS/PCN)
  • Wireless local area networks (WLANs)
  • Other wireless communications systems

MICROWIRE™ is a trademark of National Semiconductor Corporation.

TRI-STATE® is a registered trademark of National Semiconductor Corporation.


Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 437 14 May 2004

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 409 01 May 2004 289

Tools & Software

Software (1)

Name Part# Type
CodeLoader Software for Device Register Programming CODELOADER Software


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here