Datasheet
- LMX9838 Bluetooth Serial Port Module (Rev. D)
(PDF , 532 KB) 01 Apr 2013 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC256x Bluetooth® / Dual-Mode Evaluation Module | CC256XQFNEM | Evaluation Modules & Boards |
| LMX9838DONGLE Evaluation Module | LMX9838DONGLE | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| CC256x Bluetooth Hardware Evaluation Tool | SWRC256 | Calculation Tools |
| LMX9838 Application Notes, Software, and Tools | LMX9838-SW | Circuit Design & Simulation |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMX9838SB/NOPB | ACTIVE | -40 to 85 | 14.97 | 1ku | PLGA (NAW) | 70 | View | 135 | >5K | 1k quantity lead time: In stock | Not Available | | LMX9838SBX/NOPB | ACTIVE | -40 to 85 | 14.97 | 1ku | PLGA (NAW) | 70 | View | 1000 | LARGE T&R | 754 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 532 | 01 Apr 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3336 | 06 May 2013 | 4,038 | |||
| 997 | 06 May 2013 | 482 | |||
| 593 | 06 May 2013 | 497 | |||
| 92 | 06 May 2013 | 443 | |||
| 6341 | 06 May 2013 | 833 |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| CC256x Bluetooth® Reference Design | CC256XEM-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
| Getting started with Bluetooth Low Energy - Part III | Recorded Content | On Demand |
See More Training & Events

Cart 