LMZ10504
(ACTIVE) 4A, SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® LMZ10504
    Min   Max   Range  
  Vin V    2.95 – 5.50V  
  Vout V    0.80 – 4.50V  
  Iout A    ≤ 4.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Css Cout Cin Ccomp Rcomp Rfbb Rfbt '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LMZ10504TZ-ADJ/NOPB ACTIVE 4.30 | 1ku PFM (NDW) | 7 View 250 649 For lead times contact TI Authorized Distributor or local TI sales office
LMZ10504TZE-ADJ/NOPB ACTIVE 4.30 | 1ku PFM (NDW) | 7 View 45 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LMZ10504TZX-ADJ/NOPB ACTIVE 4.30 | 1ku PFM (NDW) | 7 View 500 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMZ10503   3A, SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage   NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE    3A Version, Pin-to-Pin Compatible  
LMZ10504EXT   4A, SIMPLE SWITCHER Power Module with 5.5V Maximum Input Voltage for Military and Rugged App   NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE    Extended Temperature Version, Additional Shock And Vibration Testing  
LMZ10505   5A SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage   NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE    5A Version, Pin-to-Pin Compatible  

Technical Documents

Datasheet (1)

User Guides (2)

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 28,454

External Articles (1)

Tools & Software

Circuit Design & Simulation

WEBENCH® LMZ10504
    Min   Max   Range  
  Vin V    2.95 – 5.50V  
  Vout V    0.80 – 4.50V  
  Iout A    ≤ 4.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Css Cout Cin Ccomp Rcomp Rfbb Rfbt '
 
What are WEBENCH® tools?

Models (2)

Title Category Type Size (KB) Date Views
LMZ10504 PSpice Average Model PSpice Model ZIP 53 KB 12 Feb 2013 64 views
LMZ10504 PSpice Transient Model PSpice Model ZIP 208 KB 12 Feb 2013 63 views

Development Tools (1)

Name Part# Type
LMZ1x/EXT Thermal Resistance Estimate LMZ1X-LMZXEXTDESIGN-CALC Calculation Tools

Reference Designs (1)

Description Part # Company
Spartan-6 LX150T Dev Kit SPARTAN-6-LX150T-REF Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here