Datasheet
- LMZ10505 5A SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage (Rev. D)
(PDF , 557 KB) 16 Jun 2011 - View All Technical Documents
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| LMZ10503 | 3A, SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage | INTEGRATED POWER SOLUTIONS - INTEGRATED STEP-DOWN CONVERTER | 3A Version, Pin-to-Pin Compatible |
| LMZ10504 | 4A, SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage | INTEGRATED POWER SOLUTIONS - INTEGRATED STEP-DOWN CONVERTER | 4A Version, Pin-to-Pin Compatible |
| LMZ10505EXT | 5A SIMPLE SWITCHER Power Module with 5.5V Maximum Input Voltage for Military and Rugged App | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | Extended Temperature Version, Additional Shock And Vibration Testing |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 557 | 16 Jun 2011 |
Application Notes (8)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 595 | 24 Aug 2011 | 1,233 | ||
| 543 | 09 Aug 2011 | 1,323 | ||
| 622 | 13 Jun 2011 | 1,358 | ||
| 189 | 05 May 2011 | 867 | ||
| 237 | 08 Oct 2010 | 739 | ||
| 549 | 16 Sep 2010 | 832 | ||
| 735 | 12 Aug 2010 | 971 | ||
| 478 | 08 Feb 2010 | 1,234 |
More Literature (8)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 225 | 02 Apr 2012 | 203 | ||
| 285 | 02 Apr 2012 | 197 | ||
| 213 | 02 Apr 2012 | 181 | ||
| 287 | 02 Apr 2012 | 187 | ||
| 216 | 02 Apr 2012 | 174 | ||
| 274 | 02 Apr 2012 | 112 | ||
| 1532 | 29 Aug 2011 | 3,185 | ||
| 992 | 11 Apr 2011 | 2,190 |
External Articles (1)
| Title | Date |
|---|---|
| PCB Layout Techniques to Maximize Power Module Performance | 24 Jan 2012 |
Tools & Software
Circuit Design & Simulation
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| LMZ1x/EXT Thermal Resistance Estimate | LMZ1X-LMZXEXTDESIGN-CALC | Calculation Utilities |
| Simple Switcher® Power Module 5.5Vin, 4A Demonstration Board | LMZ10504DEMO | Development Boards/EVMs |
| Simple Switcher® Power Module 5.5Vin, 4A Eval Board | LMZ10504EVAL | Development Boards/EVMs |
| Simple Switcher® Power Module 5.5Vin, 5A Eval Board | LMZ10505EVAL | Development Boards/EVMs |
Sample & Buy
See the ordering information for pricing, availability, samples, or purchase options.
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



