Datasheet
- LMZ10505 5A SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage (Rev. G)
(PDF , 1657 KB) 04 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMZ10505TZ-ADJ/NOPB | ACTIVE | 4.70 | 1ku | PFM (NDW) | 7 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | | LMZ10505TZE-ADJ/NOPB | ACTIVE | 4.70 | 1ku | PFM (NDW) | 7 | View | 45 | 860 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMZ10505TZX-ADJ/NOPB | ACTIVE | 4.70 | 1ku | PFM (NDW) | 7 | View | 500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMZ10503 | 3A, SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | 3A Version, Pin-to-Pin Compatible |
| LMZ10504 | 4A, SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | 4A Version, Pin-to-Pin Compatible |
| LMZ10505EXT | 5A SIMPLE SWITCHER Power Module with 5.5V Maximum Input Voltage for Military and Rugged App | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | Extended Temperature Version, Additional Shock And Vibration Testing |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1657 | 04 Apr 2013 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 63 | 26 Apr 2013 | 1,243 | |||
| 1354 | 26 Apr 2013 | 1,747 | |||
| 1072 | 23 Apr 2013 | 768 | |||
| 99 | 23 Apr 2013 | 843 | |||
| 455 | 23 Apr 2013 | 1,648 | |||
| 568 | 23 Apr 2013 | 2,396 | |||
| 191 | 23 Apr 2013 | 837 |
More Literature (8)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 225 | 02 Apr 2012 | 236 | ||
| 285 | 02 Apr 2012 | 857 | ||
| 213 | 02 Apr 2012 | 194 | ||
| 287 | 02 Apr 2012 | 208 | ||
| 216 | 02 Apr 2012 | 194 | ||
| 274 | 02 Apr 2012 | 182 | ||
| 1532 | 29 Aug 2011 | 685 | ||
| 992 | 11 Apr 2011 | 1,278 |
External Articles (1)
| Title | Date |
|---|---|
| PCB Layout Techniques to Maximize Power Module Performance | 24 Jan 2012 |
Tools & Software
Circuit Design & Simulation
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMZ10505 PSpice Average Model | PSpice Model | ZIP | 53 KB | 12 Feb 2013 | 98 views |
| LMZ10505 PSpice Transient Model | PSpice Model | ZIP | 201 KB | 12 Feb 2013 | 102 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Simple Switcher® Power Module 5.5Vin, 4A Demonstration Board | LMZ10504DEMO | Evaluation Modules & Boards |
| Simple Switcher® Power Module 5.5Vin, 4A Eval Board | LMZ10504EVAL | Evaluation Modules & Boards |
| Simple Switcher® Power Module 5.5Vin, 5A Eval Board | LMZ10505EVAL | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| LMZ1x/EXT Thermal Resistance Estimate | LMZ1X-LMZXEXTDESIGN-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 