Datasheet
- LMZ13610 10A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage (Rev. C)
(PDF , 1756 KB) 03 May 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMZ13610TZ/NOPB | ACTIVE | 14.10 | 1ku | PFM (NDY) | 11 | View | 32 | 32 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | LMZ13610TZE/NOPB | ACTIVE | 14.10 | 1ku | PFM (NDY) | 11 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1756 | 03 May 2011 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 302 | 24 Apr 2013 | 369 | |||
| 340 | 24 Apr 2013 | 437 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 28,454 | ||
| 184 | 22 Feb 2012 | 1,827 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1532 | 29 Aug 2011 | 652 | ||
| 992 | 11 Apr 2011 | 1,257 |
Circuit Design & Simulation
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMZ13610 PSpice Transient Model | PSpice Model | ZIP | 159 KB | 12 Feb 2013 | 50 views |
| LMZ13610 PSpice Average Model | PSpice Model | ZIP | 50 KB | 12 Feb 2013 | 53 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| 36 Volt Simple Switcher® Module 10A Demo Board | LMZ13610DEMO | Evaluation Modules & Boards |
| 36 Volt Simple Switcher® Module 10A Evaluation Board | LMZ13610EVAL | Evaluation Modules & Boards |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| LMZ12010 20VIN 10AOUT Simple Switcher® Module Reference Design | SIMPLESWITCHERMODULE-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 