LMZ20501 (ACTIVE)

2.7V to 5.5V, 1A High Density Nano Module

2.7V to 5.5V, 1A High Density Nano Module - LMZ20501
 

Description

The LMZ20501 SIMPLE SWITCHER® Nano Module regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 1 A of load from an input of up to 5.5 V, with exceptional efficiency and output accuracy in a very small solution size. The innovative package contains the regulator and inductor in a small 3.5 mm × 3.5 mm × 1.75 mm volume, thus saving board space and eliminating the time and expense of inductor selection. The LMZ20501 requires only five external components and has a pin-out designed for simple, optimum PCB layout. The LMZ20501 is a member of Texas Instruments’ SIMPLE SWITCHER family. The SIMPLE SWITCHER concept provides for an easy to use complete design with a minimum number of external components and the TI WEBENCH® design tool. TI’s WEBENCH tool includes features such as external component calculation, electrical simulation, and WebTherm™. For soldering information, please refer to the following document: SNOA401.

Features

  • Integrated Inductor
  • Miniature 3.5 mm × 3.5 mm × 1.75 mm Package
  • 1 A Maximum Load Current
  • Input Voltage Range of 2.7 V to 5.5 V
  • Adjustable Output Voltage Range of 0.8 V to 3.6 V
  • ± 1% Feedback Tolerance Over Temperature
  • 2.4 µA (max) Quiescent Current In Shutdown
  • 3 MHz Fixed PWM Switching Frequency
  • –40°C to 125°C Junction Temperature Range
  • Power Good Flag Function
  • Pin-Selectable Switching Modes
  • Internal Compensation and Soft-Start
  • Current Limit, Thermal Shutdown, and UVLO
    Protection

View more

Parametrics Compare all products in Step-Down (Buck) Module

 
Iout (Max) (A)
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Soft Start
Features
Iq (Typ) (mA)
Regulated Outputs (#)
Switching Frequency (Max) (kHz)
Switching Frequency (Min) (kHz)
Switching Frequency (Typ) (kHz)
Topology
Operating Temperature Range (C)
LMZ20501
1   
2.7   
5.5   
0.8   
3.6   
Fixed   
EMI Tested
Enable
Light Load Efficiency
Power Good   
0.072   
1   
3200   
2500   
3000   
Synchronous Buck   
-40 to 125   
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer LMZ20501

  Min   Max Range
Vin  V 2.7 to 5.5V
Vout  V 0.8 to 3.6V
Iout  A ≤ 1A
Ambient Temp  °C -55 to 125°C


Footprint BOM Cost Efficiency


Preview design