Datasheet
- LMZ23603 3A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage (Rev. H)
(PDF , 3912 KB) 23 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | LMZ23603TZ/NOPB | ACTIVE | -40 to 85 | 7.95 | 1ku | PFM (NDW) | 7 | View | 45 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMZ23603TZE/NOPB | ACTIVE | -40 to 85 | 7.95 | 1ku | PFM (NDW) | 7 | View | 250 | LARGE T&R | 250 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMZ23603TZX/NOPB | ACTIVE | -40 to 85 | 7.95 | 1ku | PFM (NDW) | 7 | View | 500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMZ14203 | 3A SIMPLE SWITCHER Power Module with 42V Maximum Input Voltage | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | 42V Input Voltage Max, 3A Output, No Frequency Synchronization |
| LMZ22005 | 5A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | 20V Input Voltage Max Version, Pin-to-Pin Compatible |
| LMZ23605 | 5A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | 5A Version, Pin-to-Pin Compatible |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3912 | 23 Apr 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1072 | 23 Apr 2013 | 953 | |||
| 99 | 23 Apr 2013 | 951 | |||
| 455 | 23 Apr 2013 | 1,912 | |||
| 568 | 23 Apr 2013 | 2,989 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 9564 | 24 Apr 2013 | 858 | |||
| 7341 | 24 Apr 2013 | 924 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 36,709 | ||
| 273 | 16 Jul 2012 | 1,935 | ||
| 1595 | 14 Mar 2012 | 1,658 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1532 | 29 Aug 2011 | 795 | ||
| 992 | 11 Apr 2011 | 1,407 |
Circuit Design & Simulation
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMZ23603 PSpice Transient Model | PSpice Model | ZIP | 162 KB | 29 Jan 2013 | 113 views |
| LMZ23603 PSpice Average Model | PSpice Model | ZIP | 49 KB | 29 Jan 2013 | 115 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| 3A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage Evaluation Board | LMZ23603EVAL | Evaluation Modules & Boards |
| 5A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage Demo Board | LMZ23605DEMO | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 