Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ31520

ACTIVE

3V to 14.5V, 20A Step-Down Power Module in 15x16x5.8mm QFN Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPSM843B22 ACTIVE 4-V to 18-V input, advanced current mode, 20-A synchronous SWIFT™ step-down power module Higher switching frequency and external sync in a smaller, overmolded package
Similar functionality to the compared device
TPSM41625 ACTIVE 4-V to 16-V, 25-A, stackable power module Smaller packaged module offering higher current rating and frequency synchronization.

Product details

Iout (max) (A) 20 Vin (max) (V) 14.5
Iout (max) (A) 20 Vin (max) (V) 14.5
B4QFN (RLG) 72 240 mm² 16 x 15
  • Complete Integrated Power Solution;
    Smaller than a Discrete Design
  • 15 mm × 16 mm × 5.8 mm Package Size
    - Pin Compatible with LMZ31530
  • Ultra-Fast Load Step Response
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 3.6 V, with 1% Reference Accuracy
  • Optional Split Power Rails Allows
    Input Voltage Down to 3 V
  • Selectable Switching Frequency
    (300 kHz to 850 kHz)
  • Selectable Slow-Start
  • Adjustable Overcurrent Limit
  • Power Good Output
  • Output Voltage Sequencing
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 8.6°C/W
  • Meets EN55022 Class A Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ31520 With the WEBENCH® Power Designer
  • Complete Integrated Power Solution;
    Smaller than a Discrete Design
  • 15 mm × 16 mm × 5.8 mm Package Size
    - Pin Compatible with LMZ31530
  • Ultra-Fast Load Step Response
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 3.6 V, with 1% Reference Accuracy
  • Optional Split Power Rails Allows
    Input Voltage Down to 3 V
  • Selectable Switching Frequency
    (300 kHz to 850 kHz)
  • Selectable Slow-Start
  • Adjustable Overcurrent Limit
  • Power Good Output
  • Output Voltage Sequencing
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 8.6°C/W
  • Meets EN55022 Class A Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ31520 With the WEBENCH® Power Designer

The LMZ31520 power module is an easy-to-use integrated power solution that combines a 20-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 15×16×5.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency, has ultra-fast load step response and excellent power dissipation capability with a thermal impedance of 8.6°C/W. The LMZ31520 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The LMZ31520 power module is an easy-to-use integrated power solution that combines a 20-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 15×16×5.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency, has ultra-fast load step response and excellent power dissipation capability with a thermal impedance of 8.6°C/W. The LMZ31520 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMZ31530 ACTIVE 3V to 14.5V, 30A Step-Down Power Module in 15x16x5.8mm QFN Package Higher current equivalent part.
Same functionality with different pin-out to the compared device
NEW TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Alternative, scalable solution with smaller BOM size, frequency synch and I2C option; lower input voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LMZ31520 20-A Power Module With 3-V to 14.5-V Input in QFN Package datasheet (Rev. E) PDF | HTML 04 Sep 2018
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
User guide LMZ315x0 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 14 Dec 2021
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
White paper Simplify low EMI design with power modules 20 Nov 2017
Technical article FPGA power made simple: rail requirements PDF | HTML 06 Nov 2017
Application note Working With QFN Power Modules (Rev. A) 08 Jun 2017
Application note Powering LMZ3 SIMPLE SWITCHER Power Modules From 3.3 V 02 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ31520EVM-001 — LMZ31520 3V to 14.5V, 20A Step-Down Power Module Evaluation Board

The LMZ31520 EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31520 buck module. The EVM convert a 3-V to 14.5-V input voltage to a regulated 0.6-V to 3.6-V output voltage that delivers up to 20 A in a 16-mm x 15-mm QFN package. The output (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMZ31520 PSpice Transient Model

SLVMA59.ZIP (96 KB) - PSpice Model
Simulation model

LMZ31520 Unencrypted PSpice Transient Model

SLVMAS0.ZIP (8 KB) - PSpice Model
Reference designs

PMP10613 — Xilinx Zynq 7000 Series (XC7Z045) 20W Reference Design

The PMP10613 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z045)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9365 — Altera® Stratix® V FPGA Power Solution

The PMP9365 reference design provides all the power supply rails necessary to power Altera's Stratix V family of FPGAs.  This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also features two (...)
Test report: PDF
Schematic: PDF
Package Pins Download
B4QFN (RLG) 72 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos