LP2953

ACTIVE

250-mA, 30-V, low-dropout voltage regulator with power good & enable

Product details

Output options Adjustable Output Iout (max) (A) 0.25 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 29 Vout (min) (V) 1.23 Noise (µVrms) 80 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 42 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.25 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 29 Vout (min) (V) 1.23 Noise (µVrms) 80 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 42 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -40 to 125
SOIC (D) 16 59.4 mm² 9.9 x 6
  • 2.3-V to 30-V Input Voltage Range
  • Output Voltage Adjusts from 1.23 V to 29 V
  • 250-mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery-Input Protection
  • 50-mA (Typical) Automatic Output Discharge
  • LP2953 Versions Only
    • Auxiliary Comparator Included With CMOS-
      and TTL-Compatible Output Levels. Can Be
      Used for Fault Detection, Low-Input Line
      Detection, and so on.
  • 2.3-V to 30-V Input Voltage Range
  • Output Voltage Adjusts from 1.23 V to 29 V
  • 250-mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery-Input Protection
  • 50-mA (Typical) Automatic Output Discharge
  • LP2953 Versions Only
    • Auxiliary Comparator Included With CMOS-
      and TTL-Compatible Output Levels. Can Be
      Used for Fault Detection, Low-Input Line
      Detection, and so on.

The LP2952 and LP2953 are micropower voltage regulators with very low quiescent current (130 µA typical at 1-mA load) and very low dropout voltage (typically 60 mV at light load and 470 mV at 250-mA load current). They are ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2952 and LP2953 retain all the desirable characteristics of the LP2951, but offer increased output current, additional features, and an improved shutdown function.

The automatic output discharge pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery-input protection is provided.

The internal voltage reference is made available for external use, providing a low temperature coefficient (20 ppm/°C) reference with very good line (0.03%) and load (0.04%) regulation.

The LP2952 and LP2953 are micropower voltage regulators with very low quiescent current (130 µA typical at 1-mA load) and very low dropout voltage (typically 60 mV at light load and 470 mV at 250-mA load current). They are ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2952 and LP2953 retain all the desirable characteristics of the LP2951, but offer increased output current, additional features, and an improved shutdown function.

The automatic output discharge pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery-input protection is provided.

The internal voltage reference is made available for external use, providing a low temperature coefficient (20 ppm/°C) reference with very good line (0.03%) and load (0.04%) regulation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LP295x Adjustable Micropower Low-Dropout Voltage Regulators datasheet (Rev. F) PDF | HTML 11 Mar 2015
Application note AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) 23 Apr 2013
More literature Die D/S LP2953 MDS MCD1420A Adj Micropower Low-Dropout Voltage Regulator 20 Dec 2012
More literature Die D/S LP2953 MDS MCD2480A Adjustable Micropower Low-Dropout Volt Regs 20 Dec 2012
Application note Linear and Switching Voltage Regulator Fundamental Part 1 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos